ZHCSBU4E October 2012 – September 2020 MSP430F5358 , MSP430F5359 , MSP430F5658 , MSP430F5659 , MSP430F6458 , MSP430F6459 , MSP430F6658 , MSP430F6659
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VOH | D+, D- single ended | USB 2.0 load conditions | 2.8 | 3.6 | V |
VOL | D+, D- single ended | USB 2.0 load conditions | 0 | 0.3 | V |
Z(DRV) | D+, D- impedance | Including external series resistor of 27 Ω | 28 | 44 | Ω |
tRISE | Rise time | Full speed, differential, CL = 50 pF, 10%/90%, Rpu on D+ | 4 | 20 | ns |
tFALL | Fall time | Full speed, differential, CL = 50 pF, 10%/90%, Rpu on D+ | 4 | 20 | ns |