ZHCS410G May 2010 – September 2020 MSP430F5630 , MSP430F5631 , MSP430F5632 , MSP430F5633 , MSP430F5634 , MSP430F5635 , MSP430F5636 , MSP430F5637 , MSP430F5638
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VO | Output voltage range(1) (see Figure 8-18) | No load, VeREF+ = AVCC, DAC12_xDAT = 0h, DAC12IR = 1, DAC12AMPx = 7 | 2.2 V, 3 V | 0 | 0.005 | V | |
| No load, VeREF+ = AVCC, DAC12_xDAT = 0FFFh, DAC12IR = 1, DAC12AMPx = 7 | AVCC – 0.05 | AVCC | |||||
| RLoad = 3 kΩ, VeREF+ = AVCC, DAC12_xDAT = 0h, DAC12IR = 1, DAC12AMPx = 7 | 0 | 0.1 | |||||
| RLoad = 3 kΩ, VeREF+ = AVCC, DAC12_xDAT = 0FFFh, DAC12IR = 1, DAC12AMPx = 7 | AVCC – 0.13 | AVCC | |||||
| CL(DAC12) | Maximum DAC12 load capacitance | 2.2 V, 3 V | 100 | pF | |||
| IL(DAC12) | Maximum DAC12 load current | DAC12AMPx = 2, DAC12_xDAT = 0FFFh, VO/P(DAC12) > AVCC – 0.3 | 2.2 V, 3 V | –1 | mA | ||
| DAC12AMPx = 2, DAC12_xDAT = 0h, VO/P(DAC12) < 0.3 V | 1 | ||||||
| RO/P(DAC12) | Output resistance (see Figure 8-18) | RLoad = 3 kΩ, VO/P(DAC12) < 0.3 V, DAC12AMPx = 2, DAC12_xDAT = 0h | 2.2 V, 3 V | 150 | 250 | Ω | |
| RLoad = 3 kΩ, VO/P(DAC12) > AVCC – 0.3 V, DAC12_xDAT = 0FFFh | 150 | 250 | |||||
| RLoad = 3 kΩ, 0.3 V ≤ VO/P(DAC12) ≤ AVCC – 0.3 V | 6 | ||||||
Figure 8-18 DAC12_x Output Resistance Tests