ZHCSIR7N March 2009 – September 2018 MSP430F5513 , MSP430F5514 , MSP430F5515 , MSP430F5517 , MSP430F5519 , MSP430F5521 , MSP430F5522 , MSP430F5524 , MSP430F5525 , MSP430F5526 , MSP430F5527 , MSP430F5528 , MSP430F5529
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VSENSOR | See (2) | ADC12ON = 1, INCH = 0Ah,
TA = 0°C |
2.2 V | 680 | mV | ||
| 3 V | 680 | ||||||
| TCSENSOR | ADC12ON = 1, INCH = 0Ah | 2.2 V | 2.25 | mV/°C | |||
| 3 V | 2.25 | ||||||
| tSENSOR(sample) | Sample time required if channel 10 is selected(3) | ADC12ON = 1, INCH = 0Ah,
Error of conversion result ≤ 1 LSB |
2.2 V | 100 | µs | ||
| 3 V | 100 | ||||||
| VMID | AVCC divider at channel 11,
VAVCC factor |
ADC12ON = 1, INCH = 0Bh | 0.48 | 0.5 | 0.52 | VAVCC | |
| AVCC divider at channel 11 | ADC12ON = 1, INCH = 0Bh | 2.2 V | 1.06 | 1.1 | 1.14 | V | |
| 3 V | 1.44 | 1.5 | 1.56 | ||||
| tVMID(sample) | Sample time required if channel 11 is selected(4) | ADC12ON = 1, INCH = 0Bh,
Error of conversion result ≤ 1 LSB |
2.2 V, 3 V | 1000 | ns | ||
Figure 5-16 Typical Temperature Sensor Voltage