ZHCSIR7N March 2009 – September 2018 MSP430F5513 , MSP430F5514 , MSP430F5515 , MSP430F5517 , MSP430F5519 , MSP430F5521 , MSP430F5522 , MSP430F5524 , MSP430F5525 , MSP430F5526 , MSP430F5527 , MSP430F5528 , MSP430F5529
PRODUCTION DATA.
The interrupt vectors and the power-up start address are in the address range 0FFFFh to 0FF80h (see Table 6-1). The vector contains the 16-bit address of the appropriate interrupt-handler instruction sequence.
| INTERRUPT SOURCE | INTERRUPT FLAG | SYSTEM INTERRUPT | WORD ADDRESS | PRIORITY |
|---|---|---|---|---|
| System Reset
Power up External reset Watchdog time-out, password violation Flash memory password violation |
WDTIFG, KEYV (SYSRSTIV)(1)(3) | Reset | 0FFFEh | 63, highest |
| System NMI
PMM Vacant memory access JTAG mailbox |
SVMLIFG, SVMHIFG, DLYLIFG, DLYHIFG, VLRLIFG, VLRHIFG, VMAIFG, JMBNIFG, JMBOUTIFG (SYSSNIV)(1) | (Non)maskable | 0FFFCh | 62 |
| User NMI
NMI Oscillator fault Flash memory access violation |
NMIIFG, OFIFG, ACCVIFG, BUSIFG (SYSUNIV)(1)(3) | (Non)maskable | 0FFFAh | 61 |
| Comp_B | Comparator B interrupt flags (CBIV)(1)(2) | Maskable | 0FFF8h | 60 |
| TB0 | TB0CCR0 CCIFG0(2) | Maskable | 0FFF6h | 59 |
| TB0 | TB0CCR1 CCIFG1 to TB0CCR6 CCIFG6,
TB0IFG (TB0IV)(1)(2) |
Maskable | 0FFF4h | 58 |
| Watchdog Timer_A interval timer mode | WDTIFG | Maskable | 0FFF2h | 57 |
| USCI_A0 receive or transmit | UCA0RXIFG, UCA0TXIFG (UCA0IV)(1)(2) | Maskable | 0FFF0h | 56 |
| USCI_B0 receive or transmit | UCB0RXIFG, UCB0TXIFG (UCB0IV)(1)(2) | Maskable | 0FFEEh | 55 |
| ADC12_A | ADC12IFG0 to ADC12IFG15 (ADC12IV)(1)(2)(5) | Maskable | 0FFECh | 54 |
| TA0 | TA0CCR0 CCIFG0(2) | Maskable | 0FFEAh | 53 |
| TA0 | TA0CCR1 CCIFG1 to TA0CCR4 CCIFG4,
TA0IFG (TA0IV)(1)(2) |
Maskable | 0FFE8h | 52 |
| USB_UBM | USB interrupts (USBIV)(1)(2) | Maskable | 0FFE6h | 51 |
| DMA | DMA0IFG, DMA1IFG, DMA2IFG (DMAIV)(1)(2) | Maskable | 0FFE4h | 50 |
| TA1 | TA1CCR0 CCIFG0(2) | Maskable | 0FFE2h | 49 |
| TA1 | TA1CCR1 CCIFG1 to TA1CCR2 CCIFG2,
TA1IFG (TA1IV)(1)(2) |
Maskable | 0FFE0h | 48 |
| I/O port P1 | P1IFG.0 to P1IFG.7 (P1IV)(1)(2) | Maskable | 0FFDEh | 47 |
| USCI_A1 receive or transmit | UCA1RXIFG, UCA1TXIFG (UCA1IV)(1)(2) | Maskable | 0FFDCh | 46 |
| USCI_B1 receive or transmit | UCB1RXIFG, UCB1TXIFG (UCB1IV)(1)(2) | Maskable | 0FFDAh | 45 |
| TA2 | TA2CCR0 CCIFG0(2) | Maskable | 0FFD8h | 44 |
| TA2 | TA2CCR1 CCIFG1 to TA2CCR2 CCIFG2,
TA2IFG (TA2IV)(1)(2) |
Maskable | 0FFD6h | 43 |
| I/O port P2 | P2IFG.0 to P2IFG.7 (P2IV)(1)(2) | Maskable | 0FFD4h | 42 |
| RTC_A | RTCRDYIFG, RTCTEVIFG, RTCAIFG, RT0PSIFG, RT1PSIFG (RTCIV)(1)(2) | Maskable | 0FFD2h | 41 |
| Reserved | Reserved(4) | 0FFD0h | 40 | |
| ⋮ | ⋮ | |||
| 0FF80h | 0, lowest |