ZHCS897K July 2009 – September 2018 MSP430F5500 , MSP430F5501 , MSP430F5502 , MSP430F5503 , MSP430F5504 , MSP430F5505 , MSP430F5506 , MSP430F5507 , MSP430F5508 , MSP430F5509 , MSP430F5510
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VLAUNCH | VBUS detection threshold | 3.75 | V | ||||
| VBUS | USB bus voltage | Normal operation | 3.76 | 5.5 | V | ||
| VUSB | USB LDO output voltage | 3.3 | ±9% | V | |||
| V18 | Internal USB voltage(1) | 1.8 | V | ||||
| IUSB_EXT | Maximum external current from VUSB terminal(2) | USB LDO is on | 12 | mA | |||
| IDET | USB LDO current overload detection(3) | 60 | 100 | mA | |||
| ISUSPEND | Operating supply current into VBUS terminal(4) | USB LDO on,
USB PLL disabled |
250 | µA | |||
| IUSB_LDO | Operating supply current into VBUS terminal, Represents the current of the 3.3-V LDO only | USB LDO on,
USB 1.8-V LDO disabled, VBUS = 5 V, USBDETEN = 0 or 1 |
1.8 V, 3 V | 60 | µA | ||
| IVBUS_DETECT | Operating supply current into VBUS terminal, Represents the current of the VBUS detection logic | USB LDO disabled,
USB 1.8-V LDO disabled, VBUS > VLAUNCH, USBDETEN = 1 |
1.8 V, 3 V | 30 | µA | ||
| CBUS | VBUS terminal recommended capacitance | 4.7 | µF | ||||
| CUSB | VUSB terminal recommended capacitance | 220 | nF | ||||
| C18 | V18 terminal recommended capacitance | 220 | nF | ||||
| tENABLE | Settling time VUSB and V18 | Within 2%, recommended capacitances | 2 | ms | |||
| RPUR | Pullup resistance of PUR terminal(5) | 70 | 110 | 150 | Ω | ||