ZHCS888H January 2010 – May 2021 MSP430F5418A , MSP430F5419A , MSP430F5435A , MSP430F5436A , MSP430F5437A , MSP430F5438A
PRODUCTION DATA
Figure 9-11 and Figure 9-12 show the port diagrams. Table 9-51 summarizes the selection of the pin functions.
Figure 9-11 Port P7 (P7.0) Diagram
Figure 9-12 Port P7 (P7.1) Diagram| PIN NAME (P7.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
|---|---|---|---|---|---|---|
| P7DIR.x | P7SEL.0 | P7SEL.1 | XT1BYPASS | |||
| P7.0/XIN | 0 | P7.0 (I/O) | I: 0; O: 1 | 0 | X | X |
| XIN crystal mode(2) | X | 1 | X | 0 | ||
| XIN bypass mode(2) | X | 1 | X | 1 | ||
| P7.1/XOUT | 1 | P7.1 (I/O) | I: 0; O: 1 | 0 | 0 | X |
| XOUT crystal mode(3) | X | 1 | X | 0 | ||
| P7.1 (I/O)(3) | X | 1 | 0 | 1 | ||