ZHCSA42F August 2010 – September 2020 MSP430F5333 , MSP430F5335 , MSP430F5336 , MSP430F5338
PRODUCTION DATA
Timer TB0 is a 16-bit timer/counter (Timer_B type) with seven capture/compare registers. TB0 supports multiple capture/compares, PWM outputs, and interval timing (see Table 9-15). TB0 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each capture/compare register.
| INPUT PIN NUMBER | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PIN NUMBER | ||
|---|---|---|---|---|---|---|---|---|
| PZ | ZCA, ZQW | PZ | ZCA, ZQW | |||||
| 58-P8.0 P2MAPx(2) |
J11-P8.0 P2MAPx(2) |
TB0CLK | TB0CLK | Timer | NA | NA | ||
| ACLK | ACLK | |||||||
| SMCLK | SMCLK | |||||||
| 58-P8.0 P2MAPx(2) |
J11-P8.0 P2MAPx(2) |
TB0CLK | TB0CLK | |||||
| 50-P4.0 | J9-P4.0 | TB0.0 | CCI0A | CCR0 | TB0 | TB0.0 | 50-P4.0 | J9-P4.0 |
| P2MAPx(2) | P2MAPx(2) | TB0.0 | CCI0B | P2MAPx(2) | P2MAPx(2) | |||
| DVSS | GND | ADC12 (internal) ADC12SHSx = {2} |
||||||
| DVCC | VCC | |||||||
| 51-P4.1 | M11-P4.1 | TB0.1 | CCI1A | CCR1 | TB1 | TB0.1 | 51-P4.1 | M11-P4.1 |
| P2MAPx(2) | P2MAPx(2) | TB0.1 | CCI1B | P2MAPx(2) | P2MAPx(2) | |||
| DVSS | GND | ADC12 (internal) ADC12SHSx = {3} |
||||||
| DVCC | VCC | |||||||
| 52-P4.2 | L10-P4.2 | TB0.2 | CCI2A | CCR2 | TB2 | TB0.2 | 52-P4.2 | L10-P4.2 |
| P2MAPx(2) | P2MAPx(2) | TB0.2 | CCI2B | P2MAPx(2) | P2MAPx(2) | |||
| DVSS | GND | DAC12_A(1) (internal) DAC12_0, DAC12_1 |
||||||
| DVCC | VCC | |||||||
| 53-P4.3 | M12-P4.3 | TB0.3 | CCI3A | CCR3 | TB3 | TB0.3 | 53-P4.3 | M12-P4.3 |
| P2MAPx(2) | P2MAPx(2) | TB0.3 | CCI3B | P2MAPx(2) | P2MAPx(2) | |||
| DVSS | GND | |||||||
| DVCC | VCC | |||||||
| 54-P4.4 | L12-P4.4 | TB0.4 | CCI4A | CCR4 | TB4 | TB0.4 | 54-P4.4 | L12-P4.4 |
| P2MAPx(2) | P2MAPx(2) | TB0.4 | CCI4B | P2MAPx(2) | P2MAPx(2) | |||
| DVSS | GND | |||||||
| DVCC | VCC | |||||||
| 55-P4.5 | L11-P4.5 | TB0.5 | CCI5A | CCR5 | TB5 | TB0.5 | 55-P4.5 | L11-P4.5 |
| P2MAPx(2) | P2MAPx(2) | TB0.5 | CCI5B | P2MAPx(2) | P2MAPx(2) | |||
| DVSS | GND | |||||||
| DVCC | VCC | |||||||
| 56-P4.6 | K11-P4.6 | TB0.6 | CCI6A | CCR6 | TB6 | TB0.6 | 56-P4.6 | K11-P4.6 |
| P2MAPx(2) | P2MAPx(2) | TB0.6 | CCI6B | P2MAPx(2) | P2MAPx(2) | |||
| DVSS | GND | |||||||
| DVCC | VCC | |||||||