ZHCSER1B September 2013 – September 2018 MSP430F5232 , MSP430F5234 , MSP430F5237 , MSP430F5239 , MSP430F5242 , MSP430F5244 , MSP430F5247 , MSP430F5249
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fTA | Timer_A input clock frequency | Internal: SMCLK or ACLK,
External: TACLK, Duty cycle = 50% ±10% |
1.8 V | 25 | MHz | |
| 3.0 V | 25 | |||||
| tTA,cap | Timer_A capture timing(1) | All capture inputs, minimum pulse duration required for capture | 1.8 V | 20 | ns | |
| 3.0 V | 20 | |||||