ZHCSAJ5H November 2012 – September 2018
PRODUCTION DATA.
Figure 6-8 shows the port diagram. Table 6-49 summarizes the selection of the port function.
| PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
|---|---|---|---|---|---|---|
| P5DIR.x | P5SEL.2 | P5SEL.3 | XT2BYPASS | |||
| P5.2/XT2IN | 2 | P5.2 (I/O) | I: 0; O: 1 | 0 | X | X |
| XT2IN crystal mode(2) | X | 1 | X | 0 | ||
| XT2IN bypass mode(2) | X | 1 | X | 1 | ||
| P5.3/XT2OUT | 3 | P5.3 (I/O) | I: 0; O: 1 | 0 | 0 | X |
| XT2OUT crystal mode(3) | X | 1 | X | 0 | ||
| P5.3 (I/O)(3) | X | 1 | 0 | 1 | ||