SLAS629B March 2009 – May 2020 MSP430F477 , MSP430F478 , MSP430F479
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fUSCI | USCI input clock frequency | Internal: SMCLK, ACLK
External: UCLK Duty Cycle = 50% ±10% |
fSYSTEM | MHz | |||
| fSCL | SCL clock frequency | 2.2 V, 3 V | 0 | 400 | kHz | ||
| tHD,STA | Hold time (repeated) START | fSCL ≤ 100 kHz | 2.2 V, 3 V | 4.0 | µs | ||
| fSCL > 100 kHz | 2.2 V, 3 V | 0.6 | |||||
| tSU,STA | Setup time for a repeated START | fSCL ≤ 100 kHz | 2.2 V, 3 V | 4.7 | µs | ||
| fSCL > 100 kHz | 2.2 V, 3 V | 0.6 | |||||
| tHD,DAT | Data hold time | 2.2 V, 3 V | 0 | ns | |||
| tSU,DAT | Data setup time | 2.2 V, 3 V | 250 | ns | |||
| tSU,STO | Setup time for STOP | 2.2 V, 3 V | 4 | µs | |||
| tSP | Pulse duration of spikes suppressed by input filter | 2.2 V | 50 | 150 | 600 | ns | |
| 3 V | 50 | 100 | 600 | ||||
Figure 5-31 I2C Mode Timing