ZHCSI95H July 2000 – May 2018 MSP430F133 , MSP430F135 , MSP430F147 , MSP430F1471 , MSP430F148 , MSP430F1481 , MSP430F149 , MSP430F1491
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VCC(PGM/ERASE) | Program and erase supply voltage | 2.7 | 3.6 | V | ||
fFTG | Flash timing generator frequency | 257 | 476 | kHz | ||
IPGM | Supply current from DVCC during program | VCC = 2.7 V or 3.6 V | 3 | 5 | mA | |
IERASE | Supply current from DVCC during erase | VCC = 2.7 V or 3.6 V | 3 | 7 | mA | |
tCPT | Cumulative program time(1) | VCC = 2.7 V or 3.6 V | 4 | ms | ||
tCMErase | Cumulative mass erase time(2) | VCC = 2.7 V or 3.6 V | 200 | ms | ||
Program and erase endurance(3) | 104 | 105 | cycles | |||
tRetention | Data retention duration(3) | TJ = 25°C | 100 | years | ||
tWord | Word or byte program time(3) | 35 | tFTG | |||
tBlock, 0 | Block program time for first byte or word(3) | 30 | tFTG | |||
tBlock, 1-63 | Block program time for each additional byte or word(3) | 21 | tFTG | |||
tBlock, End | Block program end-sequence wait time(3) | 6 | tFTG | |||
tMass Erase | Mass erase time(3) | 5297 | tFTG | |||
tSeg Erase | Segment erase time(3) | 4819 | tFTG |