ZHCSI95H July 2000 – May 2018 MSP430F133 , MSP430F135 , MSP430F147 , MSP430F1471 , MSP430F148 , MSP430F1481 , MSP430F149 , MSP430F1491
PRODUCTION DATA.
NOTE:
Analog signals applied to digital gates can cause current flow from the positive to the negative terminal. The throughput current flows if the analog signal is in the range of transitions 0→1 or 1→0. The value of the throughput current depends on the driving capability of the gate. For MSP430 MCUs, the current is approximately 100 µA.PnSel.x | PnDIR.x | DIRECTION CONTROL FROM MODULE | PnOUT.x | MODULE X OUT | PnIN.x | MODULE X IN |
---|---|---|---|---|---|---|
P6Sel.0 | P6DIR.0 | P6DIR.0 | P6OUT.0 | DVSS | P6IN.0 | unused |
P6Sel.1 | P6DIR.1 | P6DIR.1 | P6OUT.1 | DVSS | P6IN.1 | unused |
P6Sel.2 | P6DIR.2 | P6DIR.2 | P6OUT.2 | DVSS | P6IN.2 | unused |
P6Sel.3 | P6DIR.3 | P6DIR.3 | P6OUT.3 | DVSS | P6IN.3 | unused |
P6Sel.4 | P6DIR.4 | P6DIR.4 | P6OUT.4 | DVSS | P6IN.4 | unused |
P6Sel.5 | P6DIR.5 | P6DIR.5 | P6OUT.5 | DVSS | P6IN.5 | unused |
P6Sel.6 | P6DIR.6 | P6DIR.6 | P6OUT.6 | DVSS | P6IN.6 | unused |
P6Sel.7 | P6DIR.7 | P6DIR.7 | P6OUT.7 | DVSS | P6IN.7 | unused |