ZHCS136B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|
| VCC | Supply voltage | AVCC = DVCC = VCC(1) | During program execution(3) | 1.8 | 3.6 | V | |
| During program or erase of flash memory | 2.2 | 3.6 | |||||
| VSS | Supply voltage | AVSS = DVSS = VSS | 0 | V | |||
| TA | Operating free-air temperature | –40 | 85 | °C | |||
| fSYSTEM | Processor frequency
(maximum MCLK frequency)(1)(2) (see Figure 5-1) |
VCC = 1.8 V, Duty cycle = 50% ±10% | dc | 4.15 | MHz | ||
| VCC = 2.7 V, Duty cycle = 50% ±10% | dc | 9 | |||||
| VCC ≥ 3.3 V, Duty cycle = 50% ±10% | dc | 12 | |||||