SLVSGO3 December 2021 MCT8316Z-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLIES | ||||||
| IVMQ | VM sleep mode current | VVM > 6 V, nSLEEP = 0, TA = 25 °C | 1.5 | 2.5 | µA | |
| nSLEEP = 0 | 2.5 | 5 | µA | |||
| IVMS | VM standby mode current (Buck regulator disabled) |
nSLEEP = 1, PWM = 0, SPI = 'OFF', BUCK_DIS = 1; | 4 | 10 | mA | |
| VVM > 6 V, nSLEEP = 1, PWM = 0, SPI = 'OFF', TA = 25 °C, BUCK_DIS = 1; | 4 | 5 | mA | |||
| IVMS | VM standby mode current (Buck regulator enabled) |
VVM > 6 V, nSLEEP = 1, PWM = 0, SPI = 'OFF', IBK = 0, TA = 25 °C, BUCK_DIS = 0; | 5 | 6 | mA | |
| nSLEEP = 1, PWM = 0, SPI = 'OFF', IBK = 0, BUCK_DIS = 0; | 6 | 10 | mA | |||
| IVM | VM operating mode current (Buck regulator disabled) |
VVM > 6 V, nSLEEP = 1, fPWM = 25 kHz, TA = 25 °C, BUCK_DIS = 1 | 10 | 13 | mA | |
| VVM > 6 V, nSLEEP = 1, fPWM = 200 kHz, TA = 25 °C, BUCK_DIS = 1 | 18 | 21 | mA | |||
| nSLEEP =1, fPWM = 25 kHz, BUCK_DIS = 1 | 11 | 15 | mA | |||
| nSLEEP =1, fPWM = 200 kHz, BUCK_DIS = 1 | 17 | 24 | mA | |||
| IVM | VM operating mode current (Buck regulator enabled) |
VVM > 6 V, nSLEEP = 1, fPWM = 25 kHz, TA = 25 °C, BUCK_DIS = 0; BUCK_PS_DIS = 0 | 11 | 13 | mA | |
| VVM > 6 V, nSLEEP = 1, fPWM = 200 kHz, TA = 25 °C, BUCK_DIS = 0; BUCK_PS_DIS = 0 | 19 | 22 | mA | |||
| nSLEEP =1, fPWM = 25 kHz, BUCK_DIS = 0; BUCK_PS_DIS = 0 | 12 | 16 | mA | |||
| nSLEEP =1, fPWM = 200 kHz, BUCK_DIS = 0; BUCK_PS_DIS = 0 | 18 | 27 | mA | |||
| VAVDD | Analog regulator voltage | 0 mA ≤ IAVDD ≤ 30 mA; BUCK_PS_DIS = 0 | 3.1 | 3.3 | 3.465 | V |
| IAVDD | External analog regulator load | 30 | mA | |||
| VVCP | Charge pump regulator voltage | VCP with respect to VM | 3.6 | 4.7 | 5.2 | V |
| fCP | Charge pump switching frequency | 400 | kHz | |||
| tPWM_LOW | PWM low time required for motor lock detection | 200 | ms | |||
| tWAKE | Wakeup time | VVM > VUVLO, nSLEEP = 1 to outputs ready and nFAULT released | 1 | ms | ||
| tSLEEP | Sleep Pulse time | nSLEEP = 0 period to enter sleep mode | 120 | µs | ||
| tRST | Reset Pulse time | nSLEEP = 0 period to reset faults | 20 | 40 | µs | |
| BUCK REGULATOR | ||||||
| VBK | Buck regulator average voltage (LBK = 47 µH, CBK = 22 µF) (SPI Device) |
VVM > 6 V, 0 mA ≤ IBK ≤ 200 mA, BUCK_SEL = 00b | 3.1 | 3.3 | 3.5 | V |
| VVM > 6 V, 0 mA ≤ IBK ≤ 200 mA, BUCK_SEL = 01b | 4.6 | 5.0 | 5.4 | V | ||
| VVM > 6 V, 0 mA ≤ IBK ≤ 200 mA, BUCK_SEL = 10b | 3.7 | 4.0 | 4.3 | V | ||
| VVM > 6.7 V, 0 mA ≤ IBK ≤ 200 mA, BUCK_SEL = 11b | 5.2 | 5.7 | 6.2 | V | ||
| VVM < 6.0 V (BUCK_SEL = 00b, 01b, 10b) or VVM < 6.0 V (BUCK_SEL = 11b), 0 mA ≤ IBK ≤ 200 mA | VVM–IBK*(RLBK+2)(1) | V | ||||
| VBK | Buck regulator average voltage (LBK = 22 µH, CBK = 22 µF) (SPI Device) |
VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA, BUCK_SEL = 00b | 3.1 | 3.3 | 3.5 | V |
| VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA, BUCK_SEL = 01b | 4.6 | 5.0 | 5.4 | V | ||
| VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA, BUCK_SEL = 10b | 3.7 | 4.0 | 4.3 | V | ||
| VVM > 6.7 V, 0 mA ≤ IBK ≤ 50 mA, BUCK_SEL = 11b | 5.2 | 5.7 | 6.2 | V | ||
| VVM < 6.0 V (BUCK_SEL = 00b, 01b, 10b) or VVM < 6.0 V (BUCK_SEL = 11b), 0 mA ≤ IBK ≤ 50 mA | VVM–IBK*(RLBK+2) (1) | V | ||||
| VBK | Buck regulator average voltage (RBK = 22 Ω, CBK = 22 µF) (SPI Device) |
VVM > 6 V, 0 mA ≤ IBK ≤ 40 mA, BUCK_SEL = 00b | 3.1 | 3.3 | 3.5 | V |
| VVM > 6 V, 0 mA ≤ IBK ≤ 40 mA, BUCK_SEL = 01b | 4.6 | 5.0 | 5.4 | V | ||
| VVM > 6 V, 0 mA ≤ IBK ≤ 40 mA, BUCK_SEL = 10b | 3.7 | 4.0 | 4.3 | V | ||
| VVM > 6.7 V, 0 mA ≤ IBK ≤ 40 mA, BUCK_SEL = 11b | 5.2 | 5.7 | 6.2 | V | ||
| VVM < 6.0 V (BUCK_SEL = 00b, 01b, 10b) or VVM < 6.0 V (BUCK_SEL = 11b), 0 mA ≤ IBK ≤ 40 mA | VVM–IBK*(RBK+2)(1) | V | ||||
| VBK | Buck regulator average voltage (LBK = 47 µH, CBK = 22 µF) (HW Device) |
VVM > 6 V, 0 mA ≤ IBK ≤ 200 mA, VSEL_BK pin tied to AGND | 3.1 | 3.3 | 3.5 | V |
| VVM > 6 V, 0 mA ≤ IBK ≤ 200 mA, VSEL_BK pin to Hi-Z | 4.6 | 5.0 | 5.4 | |||
| VVM > 6 V, 0 mA ≤ IBK ≤ 200 mA, VSEL_BK pin to 47 kΩ +/- 5% tied to AVDD | 3.7 | 4.0 | 4.3 | |||
| VVM > 6.7 V, 0 mA ≤ IBK ≤ 200 mA, VSEL_BK pin tied to AVDD | 5.2 | 5.7 | 6.2 | |||
| VVM < 6.0 V, 0 mA ≤ IBK ≤ 200 mA | VVM–IBK*(RLBK+2)(1) | V | ||||
| VBK | Buck regulator average voltage (LBK = 22 µH, CBK = 22 µF) (HW Device) |
VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA, VSEL_BK pin tied to AGND | 3.1 | 3.3 | 3.5 | V |
| VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA, VSEL_BK pin to Hi-Z | 4.6 | 5.0 | 5.4 | V | ||
| VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA, VSEL_BK pin to 47 kΩ +/- 5% tied to AVDD | 3.7 | 4.0 | 4.3 | V | ||
| VVM > 6.7 V, 0 mA ≤ IBK ≤ 50 mA, VSEL_BK pin tied to AVDD | 5.2 | 5.7 | 6.2 | V | ||
| VVM < 6.0 V, 0 mA ≤ IBK ≤ 50 mA | VVM–IBK*(RLBK+2)(1) | V | ||||
| VBK | Buck regulator average voltage (RBK = 22 Ω, CBK = 22 µF) (HW Device) |
VVM > 6 V, 0 mA ≤ IBK ≤ 40 mA, VSEL_BK pin tied to AGND | 3.1 | 3.3 | 3.5 | V |
| VVM > 6 V, 0 mA ≤ IBK ≤ 40 mA, VSEL_BK pin to Hi-Z | 4.6 | 5.0 | 5.4 | V | ||
| VVM > 6 V, 0 mA ≤ IBK ≤ 40 mA, VSEL_BK pin to 47 kΩ +/- 5% tied to AVDD | 3.7 | 4.0 | 4.3 | V | ||
| VVM > 6.7 V, 0 mA ≤ IBK ≤ 40 mA, VSEL_BK pin tied to AVDD | 5.2 | 5.7 | 6.2 | V | ||
| VVM < 6.0 V, 0 mA ≤ IBK ≤ 40 mA | VVM–IBK*(RBK+2)(1) | V | ||||
| VBK_RIP | Buck regulator ripple voltage | VVM > 6 V, 0 mA ≤ IBK ≤ 200 mA, Buck regulator with inductor, LBK = 47 uH, CBK = 22 µF | –100 | 100 | mV | |
| VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA, Buck regulator with inductor, LBK = 22 uH, CBK = 22 µF | –100 | 100 | mV | |||
| VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA, Buck regulator with resistor; RBK = 22 Ω, CBK = 22 µF | –100 | 100 | mV | |||
| IBK | External buck regulator load | LBK = 47 uH, CBK = 22 µF, BUCK_PS_DIS = 1b | 200 | mA | ||
| LBK = 47 uH, CBK = 22 µF, BUCK_PS_DIS = 0b | 200 – IAVDD | mA | ||||
| LBK = 22 uH, CBK = 22 µF, BUCK_PS_DIS = 1b | 50 | mA | ||||
| LBK = 22 uH, CBK = 22 µF, BUCK_PS_DIS = 0b | 50 – IAVDD | mA | ||||
| RBK = 22 Ω, CBK = 22 µF, BUCK_PS_DIS = 1b | 40 | mA | ||||
| RBK = 22 Ω, CBK = 22 µF, BUCK_PS_DIS = 0b | 40 – IAVDD | mA | ||||
| fSW_BK | Buck regulator switching frequency | Regulation Mode | 20 | 535 | kHz | |
| Linear Mode | 20 | 535 | kHz | |||
| VBK_UV | Buck regulator undervoltage lockout (SPI Device) |
VBK rising, BUCK_SEL = 00b | 2.7 | 2.8 | 2.9 | V |
| VBK falling, BUCK_SEL = 00b | 2.5 | 2.6 | 2.7 | V | ||
| VBK rising, BUCK_SEL = 01b | 4.2 | 4.4 | 4.55 | V | ||
| VBK falling, BUCK_SEL = 01b | 4.0 | 4.2 | 4.35 | V | ||
| VBK rising, BUCK_SEL = 10b | 2.7 | 2.8 | 2.9 | V | ||
| VBK falling, BUCK_SEL = 10b | 2.5 | 2.6 | 2.7 | V | ||
| VBK rising, BUCK_SEL = 11b | 4.2 | 4.4 | 4.55 | V | ||
| VBK falling, BUCK_SEL = 11b | 4 | 4.2 | 4.35 | V | ||
| VBK_UV | Buck regulator undervoltage lockout (HW Device) |
VBK rising, VSEL_BK pin tied to AGND | 2.7 | 2.8 | 2.9 | V |
| VBK falling, VSEL_BK pin tied to AGND | 2.5 | 2.6 | 2.7 | V | ||
| VBK rising, VSEL_BK pin to 47 kΩ +/- 5% tied to AVDD | 4.3 | 4.4 | 4.5 | V | ||
| VBK falling, VSEL_BK pin to 47 kΩ +/- 5% tied to AVDD | 4.1 | 4.2 | 4.3 | V | ||
| VBK rising, VSEL_BK pin to Hi-Z | 2.7 | 2.8 | 2.9 | V | ||
| VBK falling, VSEL_BK pin to Hi-Z | 2.5 | 2.6 | 2.7 | V | ||
| VBK rising, VSEL_BK pin tied to AVDD | 4.2 | 4.4 | 4.55 | V | ||
| VBK falling, VSEL_BK pin tied to AVDD | 4.0 | 4.2 | 4.35 | V | ||
| VBK_UV_HYS | Buck regulator undervoltage lockout hysteresis | Rising to falling threshold | 90 | 200 | 320 | mV |
| IBK_CL | Buck regulator Current limit threshold (SPI Device) |
BUCK_CL = 0b | 360 | 600 | 900 | mA |
| BUCK_CL = 1b | 80 | 150 | 250 | mA | ||
| IBK_CL | Buck regulator Current limit threshold (HW Device) |
360 | 600 | 900 | mA | |
| IBK_OCP | Buck regulator Overcurrent protection trip point | 2 | 3 | 4 | A | |
| tBK_RETRY | Overcurrent protection retry time | 0.7 | 1 | 1.3 | ms | |
| LOGIC-LEVEL INPUTS (BRAKE, DIR, DRVOFF, nSLEEP, PWM, SCLK, SDI) | ||||||
| VIL | Input logic low voltage | 0 | 0.6 | V | ||
| VIH | Input logic high voltage | Other Pins | 1.5 | 5.5 | V | |
| nSLEEP | 1.6 | 5.5 | V | |||
| VHYS | Input logic hysteresis | Other PIns | 180 | 300 | 420 | mV |
| nSLEEP | 95 | 250 | 420 | mV | ||
| IIL | Input logic low current | VPIN (Pin Voltage) = 0 V | –1 | 1 | µA | |
| IIH | Input logic high current | nSLEEP, VPIN (Pin Voltage) = 5 V | 10 | 30 | µA | |
| Other pins, VPIN (Pin Voltage) = 5 V | 30 | 75 | µA | |||
| RPD | Input pulldown resistance | nSLEEP | 150 | 200 | 300 | kΩ |
| Other pins | 70 | 100 | 130 | kΩ | ||
| CID | Input capacitance | 30 | pF | |||
| LOGIC-LEVEL INPUTS (nSCS) | ||||||
| VIL | Input logic low voltage | 0 | 0.6 | V | ||
| VIH | Input logic high voltage | 1.5 | 5.5 | V | ||
| VHYS | Input logic hysteresis | 180 | 300 | 420 | mV | |
| IIL | Input logic low current | VPIN (Pin Voltage) = 0 V | 75 | µA | ||
| IIH | Input logic high current | VPIN (Pin Voltage) = 5 V | –1 | 25 | µA | |
| RPU | Input pullup resistance | 80 | 100 | 130 | kΩ | |
| CID | Input capacitance | 30 | pF | |||
| FOUR-LEVEL INPUTS (SLEW, VSEL_BK) | ||||||
| VL1 | Input mode 1 voltage | Tied to AGND | 0 | 0.2*AVDD | V | |
| VL2 | Input mode 2 voltage | Hi-Z | 0.27*AVDD | 0.5*AVDD | 0.545*AVDD | V |
| VL3 | Input mode 3 voltage | 47 kΩ +/- 5% tied to AVDD | 0.606*AVDD | 0.757*AVDD | 0.909*AVDD | V |
| VL4 | Input mode 4 voltage | Tied to AVDD | 0.945*AVDD | AVDD | V | |
| RPU | Input pullup resistance | To AVDD | 70 | 100 | 130 | kΩ |
| RPD | Input pulldown resistance | To AGND | 70 | 100 | 130 | kΩ |
| FOUR-LEVEL INPUTS (OCP/SR) | ||||||
| VL1 | Input mode 1 voltage | Tied to AGND | 0 | 0.09*AVDD | V | |
| VL2 | Input mode 2 voltage | 22 kΩ ± 5% to AGND | 0.12*AVDD | 0.15*AVDD | 0.2*AVDD | V |
| VL3 | Input mode 3 voltage | 100 kΩ ± 5% to AGND | 0.27*AVDD | 0.33*AVDD | 0.4*AVDD | V |
| VL4 | Input mode 4 voltage | Hi-Z | 0.45*AVDD | 0.5*AVDD | 0.55*AVDD | V |
| VL5 | Input mode 5 voltage | 100 kΩ ± 5% to AVDD | 0.6*AVDD | 0.66*AVDD | 0.73*AVDD | V |
| VL6 | Input mode 6 voltage | 22 kΩ ± 5% to AVDD | 0.77*AVDD | 0.85*AVDD | 0.9*AVDD | V |
| VL7 | Input mode 7 voltage | Tied to AVDD | 0.94*AVDD | AVDD | V | |
| RPU | Input pullup resistance | To AVDD | 80 | 100 | 120 | kΩ |
| RPD | Input pulldown resistance | To AGND | 80 | 100 | 120 | kΩ |
| OPEN-DRAIN OUTPUTS (FGOUT, nFAULT) | ||||||
| VOL | Output logic low voltage | IOD = 5 mA | 0.4 | V | ||
| IOH | Output logic high current | VOD = 5 V | –1 | 1 | µA | |
| COD | Output capacitance | 30 | pF | |||
| PUSH-PULL OUTPUTS (SDO) | ||||||
| VOL | Output logic low voltage | IOP = 5 mA | 0 | 0.4 | V | |
| VOH | Output logic high voltage | IOP = 5 mA | 2.2 | 5.5 | V | |
| IOL | Output logic low leakage current | VOP = 0 V | –1 | 1 | µA | |
| IOH | Output logic high leakage current | VOP = 5 V | –1 | 1 | µA | |
| COD | Output capacitance | 30 | pF | |||
| DRIVER OUTPUTS | ||||||
| RDS(ON) | Total MOSFET on resistance (High-side + Low-side) | VVM > 6 V, IOUT = 1 A, TA = 25°C | 95 | 120 | mΩ | |
| VVM < 6 V, IOUT = 1 A, TA = 25°C | 105 | 130 | mΩ | |||
| VVM > 6 V, IOUT = 1 A, TJ = 150 °C | 140 | 185 | mΩ | |||
| VVM < 6 V, IOUT = 1 A, TJ = 150 °C | 145 | 190 | mΩ | |||
| SR | Phase pin slew rate switching low to high (Rising from 20 % to 80 %) |
VVM = 24 V, SLEW = 00b or SLEW pin tied to AGND | 14 | 25 | 45 | V/us |
| VVM = 24 V, SLEW = 01b or SLEW pin to Hi-Z | 30 | 50 | 80 | V/us | ||
| VVM = 24 V, SLEW = 10b or SLEW pin to 47 kΩ +/- 5% to AVDD | 80 | 125 | 185 | V/us | ||
| VVM = 24 V, SLEW = 11b or SLEW pin tied to AVDD | 130 | 200 | 280 | V/us | ||
| SR | Phase pin slew rate switching high to low (Falling from 80 % to 20 % |
VVM = 24 V, SLEW = 00b or SLEW pin tied to AGND | 14 | 25 | 45 | V/us |
| VVM = 24 V, SLEW = 01b or SLEW pin to Hi-Z | 30 | 50 | 80 | V/us | ||
| VVM = 24 V, SLEW = 10b or SLEW pin to 47 kΩ +/- 5% to AVDD | 80 | 125 | 185 | V/us | ||
| VVM = 24 V, SLEW = 11b or SLEW pin tied to AVDD | 110 | 200 | 280 | V/us | ||
| ILEAK | Leakage current on OUTx | VOUTx = VVM, nSLEEP = 1 | 5 | mA | ||
| Leakage current on OUTx | VOUTx = 0 V, nSLEEP = 1 | 1 | µA | |||
| tDEAD | Output dead time (high to low / low to high) | VVM = 24 V, SR = 25 V/µs, HS driver ON to LS driver OFF | 1800 | 3400 | ns | |
| VVM = 24 V, SR = 50 V/µs, HS driver ON to LS driver OFF | 1100 | 1550 | ns | |||
| VVM = 24 V, SR = 125 V/µs, HS driver ON to LS driver OFF | 650 | 1000 | ns | |||
| VVM = 24 V, SR = 200 V/µs, HS driver ON to LS driver OFF | 500 | 750 | ns | |||
| tPD | Propagation delay (high-side / low-side ON/OFF) | VVM = 24 V, PWM = 1 to OUTx transisition, SR = 25 V/µs | 2000 | 4550 | ns | |
| VVM = 24 V, PWM = 1 to OUTx transisition, SR = 50V/µs | 1200 | 2150 | ns | |||
| VVM = 24 V, PWM = 1 to OUTx transisition, SR = 125 V/µs | 800 | 1350 | ns | |||
| VVM = 24 V, PWM = 1 to OUTx transisition, SR = 200 V/µs | 650 | 1050 | ns | |||
| tMIN_PULSE | Minimum output pulse width | SR = 200 V/µs |
600 | ns | ||
| HALL COMPARATORS | ||||||
| VICM | Input Common Mode Voltage (Hall) | 0.5 | AVDD – 1.2 | V | ||
| VHYS | Voltage hysteresis (SPI Device) | HALL_HYS = 0 | 1.5 | 5 | 8 | mV |
| HALL_HYS = 1 | 35 | 50 | 80 | mV | ||
| Voltage hysteresis (HW Device) | 1.5 | 5 | 8 | mV | ||
| ΔVHYS | Hall comparator hysteresis difference | Between Hall A, Hall B and Hall C comparator | –8 | 8 | mV | |
| VH(MIN) | Minimum Hall Differential Voltage | 40 | mV | |||
| II | Input leakage current | HPX = HNX = 0 V | –1 | 1 | μA | |
| tHDG | Hall deglitch time | 0.6 | 1.15 | 1.7 | μs | |
| tHEDG | Hall Enable deglitch time | During Power up | 1.4 | μs | ||
| PULSE-BY-PULSE CURRENT LIMIT | ||||||
| VLIM | Voltage on VLIM pin for cycle by cycle current limit | AVDD/2 | AVDD/2–0.4 | V | ||
| ILIMIT | Current limit corresponding to VLIM pin voltage range | 0 | 8 | A | ||
| ILIM_AC | Current limit accuracy | –10 | 10 | % | ||
| tBLANK | Cycle by cycle current limit blank time | 5 | µs | |||
| ADVANCE ANGLE | ||||||
| θADV | Advance Angle Setting (SPI Device) |
ADVANCE_LVL = 000 b | 0 | 1 | ° | |
| ADVANCE_LVL = 001 b | 3 | 4 | 5 | ° | ||
| ADVANCE_LVL = 010 b | 6 | 7 | 8 | ° |
||
| ADVANCE_LVL = 011 b | 10 | 11 | 12 | ° |
||
| ADVANCE_LVL = 100 b | 13.5 | 15 | 16.5 | ° |
||
| ADVANCE_LVL = 101 b | 18 | 20 | 22 | ° |
||
| ADVANCE_LVL = 110 b | 22.5 | 25 | 27.5 | ° |
||
| ADVANCE_LVL = 111 b | 27 | 30 | 33 | ° |
||
| θADV | Advance Angle Setting (HW Device) |
Advance pin tied to AGND | 0 | 1 | ° |
|
| Advance pin tied to 22 kΩ ± 5% to AGND | 3 | 4 | 5 | ° |
||
| Advance pin tied to 100 kΩ ± 5% to AGND | 10 | 11 | 12 | ° |
||
| Advance pin tied to Hi-Z | 13.5 | 15 | 16.5 | ° |
||
| Advance pin tied to 100 kΩ ± 5% to AVDD | 18 | 20 | 22 | ° |
||
| Advance pin tied to 22 kΩ ± 5% to AVDD | 22.5 | 25 | 27.5 | ° |
||
| Advance pin tied to Tied to AVDD | 27 | 30 | 33 | ° |
||
| PROTECTION CIRCUITS | ||||||
| VUVLO | Supply undervoltage lockout (UVLO) | VM rising | 4.3 | 4.4 | 4.5 | V |
| VM falling | 4.1 | 4.2 | 4.3 | V | ||
| VUVLO_HYS | Supply undervoltage lockout hysteresis | Rising to falling threshold | 140 | 200 | 350 | mV |
| tUVLO | Supply undervoltage deglitch time | 3 | 5 | 7 | µs | |
| VOVP | Supply overvoltage protection (OVP) (SPI Device) |
Supply rising, OVP_EN = 1, OVP_SEL = 0 | 32.5 | 34 | 35 | V |
| Supply falling, OVP_EN = 1, OVP_SEL = 0 | 31.8 | 33 | 34.3 | V | ||
| Supply rising, OVP_EN = 1, OVP_SEL = 1 | 20 | 22 | 23 | V | ||
| Supply falling, OVP_EN = 1, OVP_SEL = 1 | 19 | 21 | 22 | V | ||
| VOVP_HYS | Supply overvoltage protection (OVP) (SPI Device) |
Rising to falling threshold, OVP_SEL = 1 | 0.9 | 1 | 1.1 | V |
| Rising to falling threshold, OVP_SEL = 0 | 0.7 | 0.8 | 0.9 | V | ||
| tOVP | Supply overvoltage deglitch time | 2.5 | 5 | 7 | µs | |
| VCPUV | Charge pump undervoltage lockout (above VM) | Supply rising | 2.3 | 2.5 | 2.7 | V |
| Supply falling | 2.2 | 2.4 | 2.6 | V | ||
| VCPUV_HYS | Charge pump UVLO hysteresis | Rising to falling threshold | 75 | 100 | 140 | mV |
| VAVDD_UV | Analog regulator undervoltage lockout | Supply rising | 2.7 | 2.85 | 3 | V |
| Supply falling | 2.5 | 2.65 | 2.8 | V | ||
| VAVDD_UV_HYS | Analog regulator undervoltage lockout hysteresis | Rising to falling threshold | 180 | 200 | 240 | mV |
| IOCP | Overcurrent protection trip point (SPI Device) | OCP_LVL = 0b | 10 | 16 | 20 | A |
| OCP_LVL = 1b | 15 | 24 | 28 | A | ||
| Overcurrent protection trip point (HW Device) | OCP pin tied to AGND | 10 | 16 | 21.5 | A | |
| OCP pin tied to AVDD | 15 | 24 | 31 | A | ||
| tOCP | Overcurrent protection deglitch time (SPI Device) |
OCP_DEG = 00b | 0.06 | 0.3 | 0.7 | µs |
| OCP_DEG = 01b | 0.2 | 0.6 | 1.2 | µs | ||
| OCP_DEG = 10b | 0.6 | 1.25 | 1.8 | µs | ||
| OCP_DEG = 11b | 1 | 1.6 | 2.5 | µs | ||
| Overcurrent protection deglitch time (HW Device) |
0.06 | 0.3 | 0.6 | µs | ||
| tRETRY | Overcurrent protection retry time (SPI Device) |
OCP_RETRY = 0 | 4 | 5 | 6 | ms |
| OCP_RETRY = 1 | 425 | 500 | 575 | ms | ||
| tRETRY | Overcurrent protection retry time (HW Device) |
4 | 5 | 6 | ms | |
| tMTR_LOCK | Motor lock detection time (SPI Device) |
MOTOR_LOCK_TDET = 00b | 270 | 300 | 330 | ms |
| MOTOR_LOCK_TDET = 01b | 450 | 500 | 550 | ms | ||
| MOTOR_LOCK_TDET = 10b | 900 | 1000 | 1100 | ms | ||
| MOTOR_LOCK_TDET = 11b | 4500 | 5000 | 5500 | ms | ||
| tMTR_LOCK | Motor lock detection time (HW Device) |
900 | 1000 | 1100 | ms | |
| tMTR_LOCK_RETRY | Motor lock retry time (SPI Device) |
MOTOR_LOCK_RETRY = 0b | 450 | 500 | 550 | ms |
| MOTOR_LOCK_RETRY = 1b | 4500 | 5000 | 5500 | ms | ||
| tMTR_LOCK_RETRY | Motor lock retry time (HW Device) |
450 | 500 | 550 | ms | |
| TOTW | Thermal warning temperature | Die temperature (TJ) | 160 | 170 | 180 | °C |
| TOTW_HYS | Thermal warning hysteresis | Die temperature (TJ) | 25 | 30 | 35 | °C |
| TTSD | Thermal shutdown temperature | Die temperature (TJ) | 175 | 185 | 195 | °C |
| TTSD_HYS | Thermal shutdown hysteresis | Die temperature (TJ) | 25 | 30 | 35 | °C |
| TTSD_FET | Thermal shutdown temperature (FET) | Die temperature (TJ) | 195 | 205 | 215 | °C |
| TTSD_FET | Thermal shutdown temperature (FET) | Die temperature (TJ) | 170 | 180 | 190 | °C |
| TTSD_FET_HYS | Thermal shutdown hysteresis (FET) | Die temperature (TJ) | 25 | 30 | 35 | °C |