ZHCSR62P April 1999 – October 2022 MAX3243
PRODUCTION DATA
Keep the external capacitor traces short. This is more important on C1 and C2 nodes that have the fastest rise and fall times.
In the Layout Example diagram, only critical layout sections are shown. Input and output traces will vary in shape and size depending on the customer application. FORCEON and FORCEOFF should be pulled up to VCC or GND via a pullup resistor, depending on which configuration the user desires upon power-up.