ZHCSI50B may 2018 – may 2023 LSF0102-Q1
PRODUCTION DATA
The LSF0102-Q1 device has an EN input that is used to disable the device by setting EN LOW, which places all I/Os in the high-impedance state. Since LSF family is switch-type voltage translator, the power consumption is very low. It is recommended to always enable LSF0102-Q1 device for bidirectional applications by connecting the EN pin to the Vref_B pin, as shown in Figure 9-1. For additional details on setting up the Vref_A, Vref_B, and EN pins, see the Understanding the Bias Circuit for the LSF Family video.
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| Vref_A(1) | reference voltage (A) | 0.95 | 5.5 | V | |
| Vref_B | reference voltage (B) | Vref_A + 0.8 | 5.5 | V | |
| VI(EN) | input voltage on EN pin | Vref_A + 0.8 | Vref_B | 5.5 | V |
| VPU | pull-up supply voltage | 0 | Vref_B | V | |
The 200 kΩ, bias resistor is required to allow Vref_B to regulate the EN input. A filter capacitor on Vref_B is recommended. Also Vref_B and VI(EN) are recommended to be 1.0 V higher than Vref_A for best signal integrity.