LSF0102-Q1 器件是一款自动双向电压转换器,无需方向引脚即可在广泛的电源范围内进行转换。当容性负载 ≤ 30pF 时,LSF0102-Q1 支持最高 100MHz 的升压转换和高于 100MHz 的降压转换。此外,当容性负载为 50pF 时,LSF0102-Q1 支持最高 40MHz 的上行和下行转换,因此,LSF0102-Q1 器件可支持汽车中各种常见的标准接口,如 I2C、SPI、GPIO、SDIO、UART 和 MDIO。
LSF0102-Q1 器件具有 5V 耐受数据输入。因此该器件可兼容 TTL 电压电平。此外,LSF0102-Q1 还支持混合模式电压转换,可在各个通道上升压和降压转换至不同的电源电平。
器件型号 | 封装 | 封装尺寸(标称值) |
---|---|---|
LSF0102-Q1 | DCU(VSSOP,8) | 2.30mm × 2.00mm |
Changes from Revision A (April 2021) to Revision B (May 2023)
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A1 | 3 | I/O | Input/Output A port for Channel 1 |
A2 | 4 | I/O | Input/Output A port for Channel 2 |
B1 | 6 | I/O | Input/Output B port for Channel 1 |
B2 | 5 | I/O | Input/Output B port for Channel 2 |
EN | 8 | I | I/O enable input; see Figure 9-1 for typical setup. Should be tied directly to Vref_B to be enabled or pulled LOW to disable all I/O pins. |
GND | 1 | — | Ground |
Vref_A | 2 | — | A side reference supply voltage; see Section 9 for setup and supply voltage range. |
Vref_B | 7 | — | B side reference supply voltage. Must be connected to supply through 200 kΩ; see Section 9 for setup and supply voltage range. |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage(2), VI | –0.5 | 7 | V | ||
Input/output voltage(2), VI/O | –0.5 | 7 | V | ||
Continuous channel current | 128 | mA | |||
Input clamp current, IIK | VI < 0 | –50 | mA | ||
Storage temperature range, Tstg | –65 | 150 | °C | ||
Operating junction temperature, TJ | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VI/O | Input/output voltage | 5.5 | V | |
Vref_A/B/EN | Reference voltage | 5.5 | V | |
IPASS | Pass transistor current | 64 | mA | |
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | LSF0102-Q1 | UNIT | |
---|---|---|---|
DCU (US8) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 279.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 129.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 191.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 66.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 190.1 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = –18 mA, VEN = 0 | –1.2 | V | ||||
IIH | I/O input high leakage | VI = 5 V, VEN = 0 | 5.0 | µA | ||||
ICCBA | Vref_B to Vref_A leakage | Vref_B = VEN = 5.5 V, Vref_A = 4.5 V, IO = 0, VI = VCC or GND | 1 | µA | ||||
CI(ref_A/B/EN) | Input capacitance | VI = 3 V or 0 | 11 | pF | ||||
Cio(off) | I/O pin off-state capacitance | VO = 3 V or 0, VEN = 0 | 4.0 | 6.0 | pF | |||
Cio(on) | I/O Pin on-state capacitance | VO = 3 V or 0, VEN = 3 V | 10.5 | 12.5 | pF | |||
ron(2) | On-state resistance | VI = 0, IO = 64 mA | Vref_A = 3.3 V; Vref_B = VEN = 5 V | 8.0 | Ω | |||
Vref_A = 1.8 V; Vref_B = VEN = 5 V | 9.0 | |||||||
Vref_A = 1.0 V; Vref_B = VEN = 5 V | 10 | |||||||
VI = 0, IO = 32 mA | Vref_A = 1.8 V; Vref_B = VEN = 5 V | 10 | Ω | |||||
Vref_A = 2.5 V; Vref_B = VEN = 5 V | 15 | |||||||
VI = 1.8 V, IO = 15 mA | Vref_A = 3.3 V; Vref_B = VEN = 5 V | 9.0 | Ω | |||||
VI = 1.0 V, IO = 10 mA | Vref_A = 1.8 V; Vref_B = VEN = 3.3 V | 18 | Ω | |||||
VI = 0 V, IO = 10 mA | Vref_A = 1.0 V; Vref_B = VEN = 3.3 V | 20 | Ω | |||||
VI = 0 V, IO = 10 mA | Vref_A = 1.0 V; Vref_B = VEN = 1.8 V | 30 | Ω |
PARAMETER | TEST CONDITIONS | CL = 50 pF | CL = 30 pF | CL = 15 pF | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
tPLH | Propagation delay time, low-to-high output | From (input) A or B to (output) B or A | 1.1 | 0.7 | 0.3 | ns | |||||||
tPHL | Propagation delay time, high-to-low output | From (input) A or B to (output) B or A | 1.2 | 0.8 | 0.4 |
PARAMETER | TEST CONDITIONS | CL = 50 pF | CL = 30 pF | CL = 15 pF | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
tPLH | Propagation delay time, low-to-high output | From (input) A or B to (output) B or A | 1.2 | 0.8 | 0.35 | ns | |||||||
tPHL | Propagation delay time, high-to-low output | From (input) A or B to (output) B or A | 1.3 | 1 | 0.5 |