ZHCSLM4B August 2020 – May 2024 LP8864S-Q1
PRODUCTION DATA
Figure 8-1 shows a full application for the LP8864S-Q1 device in a boost topology. It supports 6 LED strings in display mode, each at 150mA, with an automatic 60° phase shift. Brightness control register is used for LED dimming method through I2C communication. The charge pump is enabled for a 400kHz boost switching frequency with spread spectrum.
Figure 8-1 Full Feature Application for Display
Backlight