ZHCSOP1A October 2021 – November 2022 LP87745-Q1
PRODUCTION DATA
PIN | I/O | TYPE | DESCRIPTION | CONNECTION IF NOT USED | |
---|---|---|---|---|---|
NO. | NAME | ||||
1 | SCK_SPI | I | Digital | Clock signal for SPI interface. | Ground |
2 | SDO_SPI | O | Digital | Output data signal for SPI interface. | Floating |
3 | FB_B1 | — | Analog | Output voltage feedback (positive) for BUCK1. | Ground |
4 | CS_SPI/WD_DIS | I | Digital | Primary function: Chip select signal for SPI interface. | VCCA |
I | Digital | Alternative programmable function: Watchdog Disable Input. | Not applicable | ||
5 | AGND | — | Ground | Ground. | Ground |
6 | NRSTOUT | O | Digital | Reset output. | Floating |
7 | nINT | O | Digital | Interrupt output and CAN PHY control or both. | Floating |
8 | SDI_SPI | I | Digital | Input data signal for SPI interface. | Ground |
9 | VIO_LDO | — | Analog | IO supply from the internal LDO or from external source. LDO enabled: regulator filter node. LDO disabled: input for connecting to an external IO supply source, with input filtering capacitor placed. | Not applicable |
10 | VOUT_BST | — | Analog | BOOST enabled: BOOST output (internally connected as VIO_LDO input). BOOST disabled and VIO_LDO disabled: short with VIO_LDO. BOOST disabled and VIO_LDO enabled: input for connecting to an external supply used as VIO_LDO input. | External supply |
11 | SW_BST | — | Analog | When BOOST enabled: BOOST input. When BOOST disabled: short with VOUT_BST. | VOUT_BST |
12 | PGND_B3BST | — | Ground | Power ground for BUCK3 and BOOST. | Ground |
13 | PVIN_B3 | — | Power | Power input for BUCK3. The separate power pins PVIN_Bxx are not connected together internally – PVIN_Bxx and VCCA pins must be connected together in the application and be locally bypassed. | System supply |
14 | SW_B3 | — | Analog | BUCK3 switch node. | Floating |
15 | ENABLE | I | Digital | Programmable ENABLE signal. | Not applicable |
16 | nERR/GPO2 | I | Digital | Primary function: System MCU Error Monitoring Input. | Ground |
O | Digital | Alternative programmable function: General Purpose Output signal (GPO2). | Floating | ||
O | Digital | Alternative programmable function: Fault Communication Output signal (FAULT2). | Floating | ||
17 | FB_B3 | — | Analog | Output voltage feedback (positive) for BUCK3. | Ground |
18 | VOUT_VLDO | — | Power | LDO regulator filter node. LDO is used for internal purposes. No external load allowed. | - |
19 | AGND | — | Ground | Ground. | Ground |
20 | VCCA | — | Power | Supply voltage for internal LDO. VCCA and PVIN_Bxx pins must be connected together in the application and be locally bypassed. | System supply |
21 | FB_B2 | — | Analog | Output voltage feedback (positive) for BUCK2. | Ground |
22 | VMON1/GPO1 | — | Analog | Voltage monitoring input. | Ground |
O | Digital | Alternative programmable function: General Purpose Output signal (GPO1). | Floating | ||
O | Digital | Alternative programmable function: Fault Communication Output signal (FAULT1). | Floating | ||
O | Digital | Alternative programmable function: CAN PHY control (CAN_DIS). | Floating | ||
23 | SYNCCLKIN | I | Digital | External clock input. | Ground |
24 | SW_B2 | — | Analog | BUCK2 switch node. | Floating |
25 | PVIN_B2 | — | Power | Power input for BUCK2. The separate power pins PVIN_Bxx are not connected together internally – PVIN_Bxx and VCCA pins must be connected together in the application and be locally bypassed. | System supply |
26 | PGND_B12 | — | Ground | Power ground for BUCK1 and BUCK2. | Ground |
27 | PVIN_B1 | — | Power | Power input for BUCK1. The separate power pins PVIN_Bxx are not connected together internally – PVIN_Bxx and VCCA pins must be connected together in the application and be locally bypassed. | System supply |
28 | SW_B1 | — | Analog | BUCK1 switch node. | Floating |