ZHCSRE0 December   2022 LP8769-Q1

PRODUCTION DATA  

  1. 1特性
  2. 2应用
  3. 3说明
  4. 4Revision History
  5. 5Pin Configuration and Functions
  6. 6Device and Documentation Support
    1. 6.1 接收文档更新通知
    2. 6.2 支持资源
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 术语表
  7. 7Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Pin Configuration and Functions

Figure 5-1 RQK Package 32-Pin VQFN-HR Top View
Table 5-1 Pin Functions
PINI/OTYPEDESCRIPTIONCONNECTION IF NOT USED
NO.NAME
1GPIO1I/ODigitalPrimary function: General Purpose Input/Output signal. When configured as an output pin, it can be included as part of the power sequencer output signal to enable an external regulator.Input: Ground, Output: Floating
ODigitalAlternative programmable function: EN_DRV - Enable Drive output pin to indicate the device entering safe state (set low when ENABLE_DRV bit is '0').Floating
ODigitalAlternative programmable function: nRSTOUT_SOC - System reset or power on reset output (low = reset).Floating
ODigitalAlternative programmable function: PGOOD - Programmable Power Good indication pin.Floating
IDigitalAlternative programmable function: nSLEEP1 or nSLEEP2, which are the sleep request signals for the device to go to lower power states (Active Low).Ground
IDigitalAlternative programmable function: WKUP1 or WKUP2, which are the wake-up request signals for the device to go to higher power states.Ground
2GPIO2I/ODigitalPrimary function: General Purpose Input/Output signal. When configured as an output pin, it can be included as part of the power sequencer output signal to enable an external regulator.Input: Ground, Output: Floating
IDigitalAlternative programmable function: SCL_I2C2 - Serial interface clock input for I2C access.Ground
IDigitalAlternative programmable function: CS_SPI - Serial interface Chip Select signal for SPI access.Ground
IDigitalAlternative programmable function: TRIG_WDOG - Trigger signal for trigger mode watchdog.Ground
IDigitalAlternative programmable function: nSLEEP1 or nSLEEP2, which are the sleep request signals for the device to go to lower power states (Active Low).Ground
IDigitalAlternative programmable function: WKUP1 or WKUP2, which are the wake-up request signals for the device to go to higher power states.Ground
3GPIO3I/ODigitalPrimary function: General Purpose Input/Output signal. When configured as an output pin, it can be included as part of the power sequencer output signal to enable an external regulator.Input: Ground, Output: Floating
I/ODigitalAlternative programmable function: SDA_I2C2 - Serial interface data input and output for I2C access.Ground
ODigitalAlternative programmable function: SDO_SPI - Serial interface data output signal for SPI access.Floating
IDigitalAlternative programmable function: nSLEEP1 or nSLEEP2, which are the sleep request signals for the device to go to lower power states (Active Low).Ground
IDigitalAlternative programmable function: WKUP1 or WKUP2, which are the wake-up request signals for the device to go to higher power states.Ground
4SCL_I2C1/SCK_SPIIDigitalIf SPI is not used: SCL_I2C1 - Serial interface clock input for I2C access.Ground
IDigitalIf SPI is used: SCK_SPI - Serial interface clock input for SPI access.Ground
5SDA_I2C1/SDI_SPII/ODigitalIf SPI is not used: SDA_I2C1 - Serial interface data input and output for I2C access.Ground
IDigitalIf SPI is used: SDI_SPI - Serial interface data input signal for SPI access.Ground
6FB_B2—AnalogOutput voltage feedback (positive) for BUCK2. Alternatively ground feedback for BUCK1 in multiphase configuration.Ground
7FB_B1—AnalogOutput voltage feedback (positive) for BUCK1.Ground
8GPIO4I/ODigitalPrimary function: General Purpose Input/Output signal. When configured as an output pin, it can be included as part of the power sequencer output signal to enable an external regulator.Input: Ground, Output: Floating
IDigitalAlternative programmable function: ENABLE - External power-on control.Ground
IDigitalAlternative programmable function: TRIG_WDOG - Trigger signal for trigger mode watchdog.Ground
—AnalogAlternative programmable function: BUCK1_VMON - Voltage monitoring input for BUCK1 regulator.Ground
IDigitalAlternative programmable function: nSLEEP1 or nSLEEP2, which are the sleep request signals for the device to go to lower power states (Active Low).Ground
IDigitalAlternative programmable function: WKUP1 or WKUP2, which are the wake-up request signals for the device to go to higher power states.Ground
9nINTODigitalOpen-drain interrupt output, active LOW.Floating
10GPIO5I/ODigitalPrimary function: General Purpose Input/Output signal. When configured as an output pin, it can be included as part of the power sequencer output signal to enable an external regulator.Input: Ground, Output: Floating
IDigitalAlternative programmable function: SYNCCLKIN - External switching clock input for Buck regulators.Ground
ODigitalAlternative programmable function: SYNCCLKOUT - Switching clock output for external regulators.Floating
ODigitalAlternative programmable function: nRSTOUT_SOC - System reset or power on reset output (low = reset).Floating
IDigitalAlternative programmable function: nSLEEP1 or nSLEEP2, which are the sleep request signals for the device to go to lower power states (Active Low).Ground
IDigitalAlternative programmable function: WKUP1 or WKUP2, which are the wake-up request signals for the device to go to higher power states.Ground
11SW_B1—AnalogBUCK1 switch node.Floating
12PVIN_B1—PowerPower input for BUCK1. The separate power pins PVIN_Bx are not connected together internally – PVIN_Bx and VCCA pins must be connected together in the application and be locally bypassed.System supply
13PGND—GroundPower ground for Buck regulators.Ground
14PVIN_B2—PowerPower input for BUCK2. The separate power pins PVIN_Bx are not connected together internally – PVIN_Bx and VCCA pins must be connected together in the application and be locally bypassed.System supply
15SW_B2—AnalogBUCK2 switch node.Floating
16GPIO6I/ODigitalPrimary function: General Purpose Input/Output signal. When configured as an output pin, it can be included as part of the power sequencer output signal to enable an external regulator.Input: Ground, Output: Floating
IDigitalAlternative programmable function: nERR_MCU - System error count down input signal from the MCU.Floating
ODigitalAlternative programmable function: SYNCCLKOUT - Switching clock output for external regulators.Floating
ODigitalAlternative programmable function: PGOOD - Programmable Power Good indication pin.Floating
IDigitalAlternative programmable function: nSLEEP1 or nSLEEP2, which are the sleep request signals for the device to go to lower power states (Active Low).Ground
IDigitalAlternative programmable function: WKUP1 or WKUP2, which are the wake-up request signals for the device to go to higher power states.Ground
17GPIO7I/ODigitalPrimary function: General Purpose Input/Output signal. When configured as an output pin, it can be included as part of the power sequencer output signal to enable an external regulator.Input: Ground, Output: Floating
IDigitalAlternative programmable function: nERR_MCU - System error count down input signal from the MCU.Floating
OAnalogAlternative programmable function: REFOUT - Buffered bandgap output.Floating
IAnalogAlternative programmable function: VMON1 - External voltage monitoring input.Ground
IDigitalAlternative programmable function: nSLEEP1 or nSLEEP2, which are the sleep request signals for the device to go to lower power states (Active Low).Ground
IDigitalAlternative programmable function: WKUP1 or WKUP2, which are the wake-up request signals for the device to go to higher power states.Ground
18VCCA—PowerSupply voltage for internal LDO. VCCA and PVIN_Bx pins must be connected together in the application and be locally bypassed.System supply
19AGND1—GroundGroundGround
20VOUT_LDO—PowerLDO regulator filter node. LDO is used for internal purposes.—
21AGND2—GroundGroundGround
22FB_B4—AnalogOutput voltage feedback (positive) for BUCK4. Alternatively ground feedback for BUCK3 in dualphase configuration.Ground
23FB_B3—AnalogOutput voltage feedback (positive) for BUCK3.Ground
24VIO—PowerSupply voltage for selected digital outputs.Ground
25GPIO8I/ODigitalPrimary function: General Purpose Input/Output signal. When configured as an output pin, it can be included as part of the power sequencer output signal to enable an external regulator.Input: Ground, Output: Floating
I/ODigitalAlternative programmable function: SCLK_SPMI - Multi-PMIC SPMI serial interface clock signal. This pin is an output pin for the master SPMI device, and an input pin for the slave SPMI device.Ground
IAnalogAlternative programmable function: VMON2 - External voltage monitoring input.Ground
IDigitalAlternative programmable function: nSLEEP1 or nSLEEP2, which are the sleep request signals for the device to go to lower power states (Active Low).Ground
IDigitalAlternative programmable function: WKUP1 or WKUP2, which are the wake-up request signals for the device to go to higher power states.Ground
26GPIO9I/ODigitalPrimary function: General Purpose Input/Output signal. When configured as an output pin, it can be included as part of the power sequencer output signal to enable an external regulator.Input: Ground, Output: Floating
I/ODigitalAlternative programmable function: SDATA_SPMI - Multi-PMIC SPMI serial interface bidirectional data signalFloating
ODigitalAlternative programmable function: PGOOD - Programmable Power Good indication pin.Floating
IDigitalAlternative programmable function: SYNCCLKIN - External switching clock input for Buck regulators.Ground
IDigitalAlternative programmable function: nSLEEP1 or nSLEEP2, which are the sleep request signals for the device to go to lower power states (Active Low).Ground
IDigitalAlternative programmable function: WKUP1 or WKUP2, which are the wake-up request signals for the device to go to higher power states.Ground
27SW_B3—AnalogBUCK3 switch node.Floating
28PVIN_B3—PowerPower input for BUCK3. The separate power pins PVIN_Bx are not connected together internally – PVIN_Bx and VCCA pins must be connected together in the application and be locally bypassed.System supply
30PVIN_B4—PowerPower input for BUCK4. The separate power pins PVIN_Bx are not connected together internally – PVIN_Bx and VCCA pins must be connected together in the application and be locally bypassed.System supply
31SW_B4—AnalogBUCK4 switch node.Floating
32GPIO10I/ODigitalPrimary function: General Purpose Input/Output signal. When configured as an output pin, it can be included as part of the power sequencer output signal to enable an external regulator.Input: Ground, Output: Floating
ODigitalAlternative programmable function: nRSTOUT - System reset or power on reset output (low = reset).Floating
ODigitalAlternative programmable function: nRSTOUT_SOC - System reset or power on reset output (low = reset).Floating
IDigitalAlternative programmable function: nSLEEP1 or nSLEEP2, which are the sleep request signals for the device to go to lower power states (Active Low).Ground
IDigitalAlternative programmable function: WKUP1 or WKUP2, which are the wake-up request signals for the device to go to higher power states.Ground