ZHCSLV4 December 2020 LP875761-Q1
PRODUCTION DATA
Address: 0x07
| D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| Reserved | ILIM2[2:0] | Reserved | |||||
| Bits | Field | Type | Default | Description |
|---|---|---|---|---|
| 7:6 | Reserved | R/W | 0h | |
| 5:3 | ILIM2[2:0] | R/W | X | This bit sets the switch current limit
of the BUCK2 regulator. Can be programmed at any time during
operation. 0h = 1.5 A 1h = 2 A 2h = 2.5 A 3h = 3 A 4h = 3.5 A 5h = 4 A 6h = 4.5 A 7h = 5 A |
| 2:0 | Reserved | R/W | X | Reserved, do not use |