SNVS358R July 2005 – June 2016 LP5900
PRODUCTION DATA.
| MIN | MAX | UNIT | |
|---|---|---|---|
| Input voltage, VIN | –0.3 | 6 | V |
| Output voltage, VOUT | –0.3 | VIN + 0.3 | |
| Enable input voltage, VEN | –0.3 | VIN + 0.3 | |
| Continuous power dissipation(4) | Internally Limited | ||
| Junction temperature, TJMAX | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| MIN | MAX | UNIT | |
|---|---|---|---|
| Input voltage, VIN | 2.5 | 5.5 | V |
| Enable voltage, VEN | 0 | VIN + 0.3 | V |
| Output current, IOUT(2) | 0 | 150 | mA |
| Junction temperature, TJ | –40 | 125 | °C |
| Ambient temperature, TA(2) | –40 | 85 | °C |
| THERMAL METRIC(1) | LP5900 | UNIT | ||
|---|---|---|---|---|
| NGF | YZR/YPF | |||
| 6 PINS | 4 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 79.8 | 177.7 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 84.4 | 0.7 | °C/W |
| RθJB | Junction-to-board thermal resistance | 20.4 | 35.6 | °C/W |
| ψJT | Junction-to-top characterization parameter | 2.6 | 5.8 | °C/W |
| ψJB | Junction-to-board characterization parameter | 20.3 | 35.3 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 11.2 | — | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIN | Input voltage | 2.5 | 5.5 | V | |||
| ΔVOUT | Output voltage tolerance | VIN = (VOUT(NOM) + 1 V) to 5.5 V, IOUT = 1 mA to 150 mA, –40°C ≤ TJ ≤ 125°C |
−2% | 2% | |||
| Line regulation | VIN = (VOUT(NOM) + 1 V) to 5.5 V, IOUT = 1 mA | 0.05 | %V | ||||
| Load regulation | IOUT = 1 mA to 150 mA | 0.001 | %mA | ||||
| ILOAD | Load current | See(3) | mA | ||||
| Maximum output current | –40°C ≤ TJ ≤ 125°C | 150 | |||||
| IQ | Quiescent current(4) | VEN = 1.2 V, IOUT = 0 mA | 25 | µA | |||
| VEN = 1.2 V, IOUT = 0 mA, –40°C ≤ TJ ≤ 125°C | 50 | ||||||
| VEN = 1.2 V, IOUT = 150 mA | 160 | ||||||
| VEN = 1.2 V, IOUT = 150 mA, –40°C ≤ TJ ≤ 125°C | 230 | ||||||
| VEN = 0.3 V (disabled) | 0.003 | ||||||
| VEN = 0.3 V (disabled, –40°C ≤ TJ ≤ 125°C | 1 | ||||||
| IG | Ground current(5) | IOUT = 0 mA (VOUT = 2.5 V) | 30 | µA | |||
| VDO | Dropout voltage(6) | IOUT = 150 mA | 80 | mV | |||
| IOUT = 150 mA, –40°C ≤ TJ ≤ 125°C | 150 | ||||||
| ISC | Short-circuit current limit(7) | 300 | mA | ||||
| PSRR | Power supply rejection ratio(8) | f = 100 Hz, IOUT = 150 mA | 85 | dB | |||
| f = 1 kHz, IOUT = 150 mA | 75 | ||||||
| f = 10 kHz, IOUT = 150 mA | 65 | ||||||
| f = 50 kHz, IOUT = 150 mA | 52 | ||||||
| f = 100 kHz, IOUT = 150 mA | 40 | ||||||
| en | Output noise voltage(8) | BW = 10 Hz to 100 kHz, VIN = 4.2 V | IOUT = 0 mA | 7 | μVRMS | ||
| IOUT = 1 mA | 10 | ||||||
| IOUT = 150 mA | 6.5 | ||||||
| TSHUTDOWN | Thermal shutdown | Temperature | 160 | ºC | |||
| Hysteresis | 20 | ||||||
| LOGIN INPUT THRESHOLDS | |||||||
| VIL | Low input threshold (VEN) | VIN = 2.5 V to 5.5 V, –40°C ≤ TJ ≤ 125°C | 0.4 | V | |||
| VIH | High input threshold (VEN) | VIN = 2.5 V to 5.5 V, –40°C ≤ TJ ≤ 125°C | 1.2 | V | |||
| IEN | Input current at EN pin(9) | VEN = 5.5 V and VIN = 5.5 V | 5.5 | μA | |||
| VEN = 0 V and VIN = 5.5 V | 0.001 | ||||||
| TRANSIENT CHARACTERISTICS | |||||||
| ΔVOUT | Line transient(8) | VIN = (VOUT(NOM) + 1 V) to (VOUT(NOM) + 1.6 V) in 30 μs, IOUT = 1 mA, –40°C ≤ TJ ≤ 125°C | −2 | mV | |||
| VIN = (VOUT(NOM) + 1.6 V) to (VOUT(NOM) + 1 V) in 30 μs, IOUT = 1 mA, –40°C ≤ TJ ≤ 125°C | 2 | ||||||
| Load transient(8) | IOUT = 1 mA to 150 mA in 10 μs, –40°C ≤ TJ ≤ 125°C | −110 | mV | ||||
| IOUT = 150 mA to 1 mA in 10 μs, –40°C ≤ TJ ≤ 125°C | 50 | ||||||
| Overshoot on start-up(8) | –40°C ≤ TJ ≤ 125°C | 20 | mV | ||||
| Turnon time | To 95% of VOUT(NOM) | 150 | 300 | μs | |||
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| CIN | Input capacitance | Capacitance for stability | 0.47 | µF | ||
| Capacitance for stability, –40°C ≤ TJ ≤ 125°C | 0.33 | |||||
| COUT | Output capacitance | Capacitance for stability | 0.47 | |||
| Capacitance for stability, –40°C ≤ TJ ≤ 125°C | 0.33 | 10 | ||||
| ESR | Output/Input capacitance | 5 | 500 | mΩ | ||
Figure 1. Output Noise Density
Figure 3. Power Supply Rejection Ratio
Figure 5. Ground Current vs VIN, I LOAD = 0 mA
Figure 7. Ground Current vs VIN, I LOAD = 100 mA
Figure 9. Short-Circuit Current
Figure 11. Line Transient
Figure 13. Enable Start-up Time, (IOUT= 100 mA, VOUT = 2.8 V)
Figure 15. Dropout Over Temperature (100 mA)
Figure 2. Power Supply Rejection Ratio
Figure 4. Output Voltage Change vs Temperature
Figure 6. Ground Current vs VIN, I LOAD = 1 mA
Figure 8. Ground Current vs Load Current
Figure 10. Load Transient
Figure 12. Enable Start-up Time, (IOUT= 1 mA, VOUT = 2.8 V)
Figure 14. Enable Start-up Time, (IOUT= 1 mA, VOUT = 2.8 V)