ZHCSE75D September 2015 – June 2018 LMZ36002
PRODUCTION DATA.
The versa-comp feature of the LMZ36002 allows a simple method to adjust the internal compensation network to provide the optimized phase and gain margin based on the output voltage. This easy-to-use feature requires no external components and is implemented by the simple configuration of two adjacent pins on the module.
The versa-comp feature must be configured in one of two ways; VERSA-COMP pin left open or VERSA-COMP pin tied to VADJ. The output voltage determines the appropriate VERSA-COMP pin configuration. Table 8 lists the VERSA-COMP configuration. Figure 25 and Figure 26 show the two possible VERSA-COMP pin configurations.
VOUT RANGE (V) | VERSA-COMP PIN CONFIGURATION | |
---|---|---|
MIN | MAX | |
2.5 | < 3.0 | OPEN |
3.0 | 7.5 | Connect to VADJ |