| SYSTEM PARAMETERS |
| ENABLE CONTROL |
| VEN |
EN threshold trip point |
VEN rising |
|
|
1.279 |
|
V |
| over the junction temperature (TJ) range of –40°C to +125°C |
1.1 |
|
1.458 |
| VEN-HYS |
EN input hysteresis current |
VEN > 1.279 V |
|
–21 |
|
µA |
| SOFT-START |
| ISS |
SS source current |
VSS = 0 V |
|
|
50 |
|
µA |
| over the junction temperature (TJ) range of –40°C to +125°C |
40 |
|
60 |
| tSS |
Internal soft-start interval |
|
|
1.6 |
|
ms |
| CURRENT LIMIT |
| ICL |
Current limit threshold |
DC average |
over the junction temperature (TJ) range of –40°C to +125°C |
5.4 |
|
|
A |
| INTERNAL SWITCHING OSCILLATOR |
| fosc |
Free-running oscillator frequency |
Sync input connected to ground. |
711 |
812 |
914 |
kHz |
| fsync |
Synchronization range |
|
650 |
|
950 |
kHz |
| VIL-sync |
Synchronization logic zero amplitude |
Relative to AGND |
over the junction temperature (TJ) range of –40°C to +125°C |
|
|
0.4 |
V |
| VIH-sync |
Synchronization logic one amplitude |
Relative to AGND. |
over the junction temperature (TJ) range of –40°C to +125°C |
1.5 |
|
|
V |
| Sync DC |
Synchronization duty cycle range |
|
15% |
50% |
85% |
|
| Dmax |
Maximum Duty Factor |
|
|
83% |
|
|
| REGULATION AND OVERVOLTAGE COMPARATOR |
| VFB |
In-regulation feedback voltage |
VSS >+ 0.8 V IO = 5 A |
|
|
0.796 |
|
V |
| over the junction temperature (TJ) range of –40°C to +125°C |
0.776 |
|
0.816 |
| VFB-OV |
Feedback overvoltage protection threshold |
|
|
0.86 |
|
V |
| IFB |
Feedback input bias current |
|
|
5 |
|
nA |
| IQ |
Non-switching input current |
VFB= 0.86 V |
|
2.6 |
|
mA |
| ISD |
Shutdown quiescent current |
VEN= 0 V |
|
70 |
|
μA |
| THERMAL CHARACTERISTICS |
| TSD |
Thermal shutdown |
Rising |
|
165 |
|
°C |
| TSD-HYST |
Thermal shutdown hysteresis |
Falling |
|
15 |
|
°C |
| PERFORMANCE PARAMETERS(3) |
| ΔVO |
Output voltage ripple |
Cout = 220 uF with 7 mΩ ESR + 100 uF X7R + 2 x 0.047 uF BW at 20 MHz |
|
9 |
|
mVPP |
| ΔVO/ΔVIN |
Line regulation |
VIN = 12 V to 36 V, IO= 0.001 A |
|
±0.02% |
|
|
| ΔVO/ΔIOUT |
Load regulation |
VIN = 12 V, IO= 0.001 A to 5 A |
|
1 |
|
mV/A |
| η |
Peak efficiency |
VIN = 12 V VO = 3.3 V, IO = 1 A |
|
86% |
|
|
| VIN = 24 V VO = 3.3 V, IO = 2 A |
|
80% |
|
|
| η |
Full load efficiency |
VIN = 12 V VO = 3.3 V, IO = 5 A |
|
81.5% |
|
|
| VIN = 24 V VO = 3.3 V, IO = 5 A |
|
76% |
|
|