SNVS649I January   2010  – October 2015 LMZ14201

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
      1. 7.1.1 COT Control Circuit Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Output Overvoltage Comparator
      2. 7.3.2 Current Limit
      3. 7.3.3 Thermal Protection
      4. 7.3.4 Zero Coil Current Detection
      5. 7.3.5 Prebiased Start-Up
    4. 7.4 Device Functional Modes
      1. 7.4.1 Discontinuous Conduction and Continuous Conduction Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Design Steps for the LMZ14201 Application
          1. 8.2.2.1.1 Enable Divider, RENT and RENB Selection
          2. 8.2.2.1.2 Output Voltage Selection
          3. 8.2.2.1.3 Soft-Start Capacitor Selection
          4. 8.2.2.1.4 CO Selection
          5. 8.2.2.1.5 CIN Selection
          6. 8.2.2.1.6 RON Resistor Selection
            1. 8.2.2.1.6.1 Discontinuous Conduction and Continuous Conduction Mode Selection
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Power Module SMT Guidelines
    2. 10.2 Layout Example
    3. 10.3 Power Dissipation and Board Thermal Requirements
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

5 Pin Configuration and Functions

NDW Package
7-Pin TO-PMOD
Top View
LMZ14201 30114602.gif

Pin Functions

PIN TYPE DESCRIPTION
NO. NAME
1 VIN Power Supply input — Nominal operating range is 6 V to 42 V . A small amount of internal capacitance is contained within the package assembly. Additional external input capacitance is required between this pin and exposed pad.
2 RON Analog On Time Resistor — An external resistor from VIN to this pin sets the ON-time of the application. Typical values range from 25 kΩ to 124 kΩ.
3 EN Analog Enable — Input to the precision enable comparator. Rising threshold is 1.18 V nominal; 90 mV hysteresis nominal. Maximum recommended input level is 6.5 V.
4 GND Ground Ground — Reference point for all stated voltages. Must be externally connected to EP.
5 SS Analog Soft-Start — An internal 8-µA current source charges an external capacitor to produce the soft-start function. This node is discharged at 200 µA during disable, overcurrent, thermal shutdown and internal UVLO conditions.
6 FB Analog Feedback — Internally connected to the regulation, overvoltage, and short-circuit comparators. The regulation reference point is 0.8 V at this input pin. Connected the feedback resistor divider between the output and ground to set the output voltage.
7 VOUT Power Output Voltage — Output from the internal inductor. Connect the output capacitor between this pin and exposed pad.
— EP Ground Exposed Pad — Internally connected to pin 4. Used to dissipate heat from the package during operation. Must be electrically connected to pin 4 external to the package.