over operating free-air temperature range (unless otherwise noted)(1)(2) | MIN | MAX | UNIT |
|---|
| VIN, VREF to SGND | –0.2 | 6 | V |
| PGND to SGND | −0.2 | 0.2 | V |
| EN, FB, VCON | (SGND − 0.2) to (VIN + 0.2) | 6 | V |
| VOUT | (PGND − 0.2) to (VIN + 0.2) | 6 | V |
| Junction temperature (TJ-MAX) | –40 | 125 | °C |
| Maximum lead temperature | | 260 | °C |
| Storage temperature, Tstg | –65 | 150 | °C |
(1) Absolute Maximum Ratings are limits beyond which damage to the device may occur.
Section 6.3 are conditions under which operation of the device is intended to be functional. For specified specifications and test conditions, see the
Section 6.5.
(2) If Military/Aerospace specified devices are required, contact the Texas Instruments Sales Office/ Distributors for availability and specifications.