ZHCSO17C November 2019 – March 2022 LMX2694-SEP
PRODUCTION DATA
R50 is shown in Figure 7-60 and described in Table 7-70.
Return to Summary Table.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | |||||||||||||||
| R/W-0x80 | |||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | RESERVED | R/W | 0x80 | Program 0x0 to this field. |