4 Revision History
Changes from Revision C (October 2021) to Revision D (March 2022)
- 将特性 中的 VID V62/19616 可订购型号更改为“VID V62/19616-01XE”Go
- 将器件信息 表中的 VID V62/19616-01XE 可订购型号移动至数据表末尾的封装信息 表Go
Changes from Revision B (May 2020) to Revision C (October 2021)
- Removed equivalent division value of 72 in Table 7-8
Go
- Changed the JESD_DACx values in Table 7-15
Go
- Changed the R1 register bit name 3 in Table 7-21 from: 1 to: MUXOUT_CTRLGo
- Changed the OUTA_MUX register description in Table 7-65
Go
- Changed the OUTB_MUX register description in Table 7-66
Go
Changes from Revision A (December 2019) to Revision B (May 2020)
- 将最大工作温度更改为 125°CGo
- Changed maximum TC to 125°C in Recommended Operating
ConditionsGo
- Changed maximum TC to 125°C in Electrical
CharacteristicsGo
- Changed maximum TC to 125°C in Timing RequirementsGo
Changes from Revision * (November 2019) to Revision A (December 2019)