ZHCSIA2 May 2018 LMX2572LP
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | RAMP1_INC[29:16] | |||||||||||||
R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 - 14 | R/W | 0h | Program 0h to this field. | |
13 - 0 | RAMP1_INC[29:16] | R/W | 0h | Upper 14 bits of RAMP1_INC.
RAMP1_INC sets the 2's compliment of the number added to the fractional numerator on every ramp cycle. |