6.3 Recommended Operating Conditions
|
MIN |
MAX |
UNIT |
| Supply Voltages (V+ - V−) |
2.7 |
5.5 |
V |
| Temperature Range(1) |
–40 |
85 |
°C |
(1) The maximum power dissipation is a function of TJ(MAX), θJA. The maximum allowable power dissipation at any ambient temperature is PD = (TJ(MAX) – TA) / θJA. All numbers apply for packages soldered directly onto a PCB.