ZHCSMO2A June 2022 – November 2022 LMR51430
PRODUCTION DATA
The EN pin provides electrical ON and OFF control for the LMR51430. When VEN is below 0.95 V, the device is in shutdown mode. The LMR51430 also employs VIN undervoltage lockout protection (UVLO). If VIN voltage is below its UVLO threshold of 3.58 V, the converter is turned off.