ZHCSLW5A October 2019 – November 2020 LMR50410-Q1
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 12 V, VOUT = 5 V, fSW =2.1 MHz, L = 4.7 µH, COUT = 10 µF, TA = 25°C.
Figure 9-3 Ripple at No Load
Figure 9-5 Start
Up by VIN
Figure 9-7 Load
Transient
Figure 9-9 Short
Recovery
Figure 9-4 Ripple at Full Load
Figure 9-6 Start-Up by EN
Figure 9-8 Short
Protection