ZHCSP81B January 2022 – September 2023 LMR38010
PRODUCTION DATA
In some cases, an input UVLO level different than that provided internal to the device is needed. This can be accomplished by using the circuit shown in Figure 9-2. The turn-on voltage is designated as VON while the turn-off voltage is VOFF. First, a value for RENB is chosen in the range of 10 kΩ to 100 kΩ, then Equation 13 and Equation 14 are used to calculate RENT and VOFF.
where