ZHCSP93B February 2023 – January 2024 LMR38010-Q1
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 48 V, L = 15 µH , TA = 25°C.

| LMR38010-Q1 | VOUT = 5 V | 400 kHz |

| LMR38010-Q1 | VOUT = 5 V AC Coupled | No Load |

| LMR38010-Q1 | VOUT = 5 V | 1 A to Short |

LMR38010-Q1 FPWM | VOUT = 5 V Bias to 3 V | No Load |

| LMR38010-Q1 | VOUT = 5 V (AC Coupled) | 400 kHz |
| 100 mA to 900 mA at 200 mA/µs | ||
| LMR38010-Q1 | VOUT = 5 V PFM Version | 400 kHz |

| LMR38010-Q1 | VOUT = 5 V | 400 kHz |

| LMR38010-Q1 | VOUT = 5 V AC Coupled | 400 kHz |

| LMR38010-Q1 | VOUT = 5 V | Short Recovery |

| LMR38010-Q1 | VOUT = 5 V | 400 kHz |

| LMR38010-Q1 | VOUT = 5 V (AC Coupled) | 400 kHz |
| 10 V to 70 V at 200 V/ms | ||
| LMR38010-Q1 | VOUT = 12 V PFM Version | 400 kHz |