ZHCSO70A march 2023 – may 2023 LMR36501 , LMR36502
PRODUCTION DATA
| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NO. | NAME | |||
| 1 | RT | A | The switching frequency can be adjusted from 200 kHz to 2.2 MHz by selecting the appropriate valued resistor from this pin to GND. See Section 8.3.2 for more details. Do not float this pin. | |
| 2 | PGOOD | A | Open-drain power-good flag output. Connect to suitable voltage supply through a current limiting resistor. High = power OK, low = power bad. This pin goes low when EN = low. This pin can be open or grounded when not used. | |
| 3 | EN/UVLO | A | Enable input to regulator. High = ON, Low = OFF.
Can be connected directly to VIN. Do not float this pin. | |
| 4 | VIN | P | Input supply to regulator. Connect a high-quality bypass capacitor or capacitors directly to this pin and GND. | |
| 5 | SW | P | Regulator switch node. Connect to power inductor. | |
| 6 | BOOT | P | Bootstrap supply voltage for internal high-side driver. Connect a high-quality 0.1-μF capacitor from this pin to the SW pin. | |
| 7 | VCC | P | Internal LDO output. Used as supply to internal control circuits. Do not connect to external loads. Can be used as logic supply for power-good flag. Connect a high-quality 1-µF capacitor from this pin to GND. | |
| 8 | VOUT/FB | A | Fixed output options and adjustable output
options are available with the VOUT/FB pin variant. Connect to the output voltage
node for fixed VOUT. Connect to tap point of feedback voltage divider for
adjustable VOUT. See Output Voltage
Selection for how to select feedback resistor divider values. Check
Device Comparison Table for more details. Do not float this pin. | |
| 9 | GND | G | Power ground terminal. Connect to system ground. Connect to CIN with short, wide traces. | |
| A = Analog, P = Power, G = Ground | ||||