ZHCSIE8C June 2018 – October 2020 LMR33630-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Table 8-1 provides the parameters for our detailed design procedure example:
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage | 12 V (6 V to 36 V) |
| Output voltage | 5 V |
| Maximum output current | 0 A to 3 A |
| Switching frequency | 400 kHz |
| ƒSW (kHz) | VOUT (V) | L (µH) | COUT (RATED CAPACITANCE) | RFBT (Ω) | RFBB (Ω) | CIN + CHF | CBOOT | CVCC | CFF |
|---|---|---|---|---|---|---|---|---|---|
| 400 | 3.3 | 6.8 | 4 × 22 µF | 100 k | 43.2 k | 10 µF + 220 nF | 100 nF | 1 µF | open |
| 1400 | 3.3 | 2.2 | 2 × 22 µF | 100 k | 43.2 k | 10 µF + 220 nF | 100 nF | 1 µF | open |
| 2100 | 3.3 | 1.2 | 2 × 22 µF | 100 k | 43.2 k | 10 µF + 220 nF | 100 nF | 1 µF | open |
| 400 | 5 | 8 | 4 × 22 µF | 100 k | 24.9 k | 10 µF + 220 nF | 100 nF | 1 µF | open |
| 1400 | 5 | 2.2 | 2 × 22 µF | 100 k | 24.9 k | 10 µF + 220 nF | 100 nF | 1 µF | open |
| 2100 | 5 | 1.5 | 2 × 22 µF | 100 k | 24.9 k | 10 µF + 220 nF | 100 nF | 1 µF | open |
| 400 | 12 | 15 | 4 × 22 µF | 100 k | 9.09 k | 10 µF + 220 nF | 100 nF | 1 µF | open |
| 1400 | 12 | 4.7 | 4 × 10 µF | 100 k | 9.09 k | 10 µF + 220 nF | 100 nF | 1 µF | open |
| 2100 | 12 | 3.3 | 4 × 10 µF | 100 k | 9.09 k | 10 µF + 220 nF | 100 nF | 1 µF | open |