ZHCSDJ2A February   2015  – April 2015 LMR14020

PRODUCTION DATA.  

  1. 特性
  2. 应用范围
  3. 说明
  4. 简化电路原理图
  5. 修订历史记录
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Switching Characteristics
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Fixed Frequency Peak Current Mode Control
      2. 8.3.2  Slope Compensation
      3. 8.3.3  Sleep-mode
      4. 8.3.4  Low Dropout Operation and Bootstrap Voltage (BOOT)
      5. 8.3.5  Adjustable Output Voltage
      6. 8.3.6  Enable and Adjustable Under-voltage Lockout
      7. 8.3.7  External Soft-start
      8. 8.3.8  Switching Frequency and Synchronization (RT/SYNC)
      9. 8.3.9  Over Current and Short Circuit Protection
      10. 8.3.10 Overvoltage Protection
      11. 8.3.11 Thermal Shutdown
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Output Voltage Set-Point
        2. 9.2.2.2 Switching Frequency
        3. 9.2.2.3 Output Inductor Selection
        4. 9.2.2.4 Output Capacitor Selection
        5. 9.2.2.5 Schottky Diode Selection
        6. 9.2.2.6 Input Capacitor Selection
        7. 9.2.2.7 Bootstrap Capacitor Selection
        8. 9.2.2.8 Soft-start Capacitor Selection
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 商标
    2. 12.2 静电放电警告
    3. 12.3 术语表
  13. 13机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Pin Configuration and Functions

HSOIC
8-Pin
Top View
LMR14020 pin_diag_snvsa81.gif

Pin Functions

PIN TYPE (1) DESCRIPTION
NAME NO.
BOOT 1 O Bootstrap capacitor connection for high-side MOSFET driver. Connect a high quality 0.1 μF capacitor from BOOT to SW.
VIN 2 I Connect to power supply and bypass capacitors CIN. Path from VIN pin to high frequency bypass CIN and GND must be as short as possible.
EN 3 I Enable pin, with internal pull-up current source. Pull below 1.2 V to disable. Float or connect to VIN to enable. Adjust the input under voltage lockout with two resistors. See the Enable and Adjusting Under voltage lockout section.
RT/SYNC 4 I Resistor Timing or External Clock input. An internal amplifier holds this pin at a fixed voltage when using an external resistor to ground to set the switching frequency. If the pin is pulled above the PLL upper threshold, a mode change occurs and the pin becomes a synchronization input. The internal amplifier is disabled and the pin is a high impedance clock input to the internal PLL. If clocking edges stop, the internal amplifier is re-enabled and the operating mode returns to frequency programming by resistor.
FB 5 I Feedback input pin, connect to the feedback divider to set VOUT. Do not short this pin to ground during operation.
SS 6 O Soft-start control pin. Connect to a capacitor to set soft-start time.
GND 7 G System ground pin.
SW 8 O Switching output of the regulator. Internally connected to high-side power MOSFET. Connect to power inductor.
Thermal Pad 9 G Major heat dissipation path of the die. Must be connected to ground plane on PCB.
(1) I = Input, O = Output, G = Ground