SNOSB28H August 2010 – October 2026 LMP8640 , LMP8640HV
PRODUCTION DATA
At this point an error budget calculation, considering the calibration of the Gain, Offset, CMRR, and PSRR, helps in the selection of the shunt resistor. In the table below the contribution of each error source is calculated considering the values of the Electrical Characteristics table at 5 V supply.
| ERROR SOURCE | RS = 4.1 mΩ | RS = 8.1 mΩ |
|---|---|---|
| CMRR calibrated at mid VCM range | 77.9 µV | 77.9 µV |
| PSRR calibrated at 5 V | 8.9 µV | 8.9 µV |
| Total error (squared sum of contribution) | 78 µV | 78 µV |
| Resolution (Total error / RS) | 19.2 mA | 9.6 mA |
| ERROR SOURCE | RS = 4.1 mΩ | RS = 8.1 mΩ |
|---|---|---|
| Tc Vos | 182 µV | 182 µV |
| Noise | 216 µV | 216 µV |
| Gain drift | 75.2 µV | 151 µV |
| Total error (squared sum of contribution) | 293 µV | 320 µV |
| Accuracy 100×(Max_VSENSE / Total Error) | 0.7% | 0.4% |
From the tables above is clear that the 8.2 mΩ shunt resistor allows the respect of the project constraints. The power burned on the Shunt is 820 mW at 10 A.