SNOSDI6 October 2026 LMP8640-Q1
PRODUCTION DATA
The LMP8640-Q1 and the LMP8640HV-Q1 are precision current sense amplifiers that detect small differential voltages across a sense resistor in the presence of high input common mode voltages with a supply voltage range from 2.7V to 12V.
The LMP8640-Q1 accepts input signals with common mode voltage range from -2V to 42V, while the LMP8640HV-Q1 accepts input signal with common mode voltage range from -2V to 76V. The LMP8640-Q1 and LMP8640HV-Q1 have fixed gain for applications that demand accuracy over temperature. The LMP8640-Q1 and LMP8640HV-Q1 come out with three different fixed gains 20V/V, 50V/V, 100V/V providing a gain error as low as 0.25%. The output is buffered to provide low output impedance. This high side current sense amplifier is ideal for sensing and monitoring currents in DC or battery powered systems, excellent AC and DC specifications over temperature, and keeps errors in the current sense loop to a minimum. The LMP8640-Q1 and LMP8640HV-Q1 are AEC-Q100 grade 1 qualified for automotive applications. The LMP8640x-Q1 is available in SOT-23-6 package.
| PART NUMBER(1) | PACKAGE | PACKAGE SIZE(2) |
|---|---|---|
| LMP8640-Q1 | DDC (SOT23, 6) | 2.9mm x 2.8mm |
| LMP8640HV-Q1 |
Output Voltage vs. Input Voltage