SNVSAL6A July   2016  – February 2017 LMP8480-Q1 , LMP8481-Q1

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Device Comparison Table
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
      1. 8.1.1 Theory of Operation
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
      1. 8.3.1  Basic Connections
      2. 8.3.2  Selection of the Sense Resistor
      3. 8.3.3  Using PCB Traces as Sense Resistors
      4. 8.3.4  VREFA and VREFB Pins (LMP8481-Q1 Only)
        1. 8.3.4.1 One-to-One (1:1) Reference Input
        2. 8.3.4.2 Setting Output to One-Half VCC or external VREF
      5. 8.3.5  Reference Input Voltage Limits (LMP8481-Q1 Only)
      6. 8.3.6  Low-Side Current Sensing
      7. 8.3.7  Input Series Resistance
      8. 8.3.8  Minimum Output Voltage
      9. 8.3.9  Swinging Output Below Ground
      10. 8.3.10 Maximum Output Voltage
    4. 8.4 Device Functional Modes
      1. 8.4.1 Unidirectional vs Bidirectional Operation
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Input Common-Mode and Differential Voltage Range
    2. 9.2 Typical Applications
      1. 9.2.1 Unidirectional Application With the LMP8480-Q1
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
      2. 9.2.2 Bidirectional Current Sensing Using the LMP8481-Q1
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curve
      3. 9.2.3 Typical Application With a Resistive Divider
  10. 10Power Supply Recommendations
    1. 10.1 Power Supply Decoupling
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Development Support
    2. 12.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

The LMP848x-Q1 amplifies the voltage developed across a current-sensing resistor when current passes through it. Flexible offset inputs allow adjusting the functionality of the output for multiple configurations, as discussed throughout this section.

Input Common-Mode and Differential Voltage Range

The input common-mode range, where common-mode range is defined as the voltage from ground to the voltage on RSP input, must be in the range of 4.0 V to 76 V. Operation below 4.0 V on either input pin introduces severe gain error and nonlinearities.

The maximum differential voltage (defined as the voltage difference between RSP and RSN) must be 667 mV or less. The theoretical maximum input is 700 mV (14 V / 20).

Taking the inputs below 4 V does not damage the device, but the output conditions during this time are not predictable and are not ensured.

If the load voltage (Vcm) is expected to fall below 4 V as part of normal operation, preparations must be made for invalid output levels during this time.

Typical Applications

Unidirectional Application With the LMP8480-Q1

LMP8480-Q1 LMP8481-Q1 ai_uni_app_lmp8480q1_snvsal6.gif Figure 27. Unidirectional Application with the LMP8480-Q1

Design Requirements

The LMP8480-Q1 is designed for unidirectional current sense applications. The output of the amplifier is equal to the differential input voltage times the fixed device gain.

Detailed Design Procedure

The output voltage can be calculated from Equation 9:

Equation 9. VOUT = ( (VRSP – VRSN) × Av )

Note that the minimum zero reading is limited by the lower output swing and input offset. The LMP8480-Q1 is functionally identical to the LMP8481-Q1, but with the VREFA and VREFB nodes grounded internally. The LMP8481-Q1 can replace the LMP8480-Q1 if both the VREF inputs (pins 6 and 7) are grounded.

Application Curve

LMP8480-Q1 LMP8481-Q1 30191515.png Figure 28. Unidirectional Transfer Function for Gain-of-20 Option

Bidirectional Current Sensing Using the LMP8481-Q1

LMP8480-Q1 LMP8481-Q1 ai_bi_current_sense_lmp8481q1_snvsal6.gif Figure 29. Bidirectional Current Sensing Using the LMP8481-Q1

Design Requirements

Bidirectional operation is required where the measured load current can be positive or negative. Because VSENSE can be positive or negative, and the output cannot swing negative, the zero output level must be level-shifted above ground to a known zero reference point. The LMP8481-Q1 allows for the setting this reference point.

Detailed Design Procedure

The VREFA and VREFB pins set the zero reference point. The output zero reference point is set by applying a voltage to the REFA and REFB pins; see the Unidirectional Application With the LMP8480-Q1 section. VREFA and VREFB Pins (LMP8481-Q1 Only) shows the output transfer function with a 1.2-V reference applied to the gain-of-20 option.

Application Curve

LMP8480-Q1 LMP8481-Q1 30191557.png Figure 30. Bidirectional Transfer Function Using a 1.2-V Reference Voltage

Typical Application With a Resistive Divider

Take care if the output is driving an A/D input with a maximum A/D maximum input voltage lower than the amplifier supply voltage because the output can swing higher than the planned load maximum resulting from input transients or shorts on the load and overload or possibly damage the A/D input.

A resistive attenuator, as shown in Figure 31, can be used to match the maximum swing to the input range of the A/D converter.

LMP8480-Q1 LMP8481-Q1 ai_typ_app_resistive_divider_snvsal6.gif Figure 31. Typical Application With Resistive Divider Example