ZHCSP67A October 2021 – January 2022 LMK1D2106 , LMK1D2108
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | LMK1D2106 | LMK1D2108 | ||
| DIFFERENTIAL/SINGLE-ENDED CLOCK INPUT | ||||
| IN0_P, IN0_N | 8, 9 | 9, 10 | I | Primary: Differential input pair or single-ended input |
| IN1_P, IN1_N | 2, 3 | 3, 4 | I | Secondary: Differential input pair or single-ended input |
| Note that INP0, INN0 are used indistinguishably with IN0_P, IN0_N. | ||||
| BANK ENABLE | ||||
| EN | 1 | 2 | I | Output bank enable/disable with an internal 500-kΩ pullup and 320-kΩ pulldown. See Table 8-2. |
| AMPLITUDE SELECT | ||||
| AMP_SEL | 10 | 11 | I | Output amplitude swing select with an internal 500-kΩ pullup and 320-kΩ pulldown. See Table 8-3. |
| BIAS VOLTAGE OUTPUT | ||||
| VAC_REF0,VAC_REF1 | 7, 4 | 8, 5 | O | Bias voltage output for capacitive coupled inputs. If used, TI recommends using a 0.1-µF capacitor to GND on this pin. |
| DIFFERENTIAL CLOCK OUTPUT | ||||
| OUT0_P, OUT0_N | 12, 13 | 14, 15 | O | Differential LVDS output pair number 0 |
| OUT1_P, OUT1_N | 14, 15 | 16, 17 | O | Differential LVDS output pair number 1 |
| OUT2_P, OUT2_N | 16, 17 | 18, 19 | O | Differential LVDS output pair number 2 |
| OUT3_P, OUT3_N | 18, 19 | 20, 21 | O | Differential LVDS output pair number 3 |
| OUT4_P, OUT4_N | 22, 23 | 22, 23 | O | Differential LVDS output pair number 4 |
| OUT5_P, OUT5_N | 24, 25 | 25, 26 | O | Differential LVDS output pair number 5 |
| OUT6_P, OUT6_N | 26, 27 | 27, 28 | O | Differential LVDS output pair number 6 |
| OUT7_P, OUT7_N | 28, 29 | 29, 30 | O | Differential LVDS output pair number 7 |
| OUT8_P, OUT8_N | 32, 33 | 31, 32 | O | Differential LVDS output pair number 8 |
| OUT9_P, OUT9_N | 34, 35 | 33, 34 | O | Differential LVDS output pair number 9 |
| OUT10_P, OUT10_N | 36, 37 | 35, 36 | O | Differential LVDS output pair number 10 |
| OUT11_P, OUT11_N | 38, 39 | 38, 39 | O | Differential LVDS output pair number 11 |
| OUT12_P, OUT12_N | — | 40, 41 | O | Differential LVDS output pair number 12 |
| OUT13_P, OUT13_N | — | 42, 43 | O | Differential LVDS output pair number 13 |
| OUT14_P, OUT14_N | — | 44, 45 | O | Differential LVDS output pair number 14 |
| OUT15_P, OUT15_N | — | 46, 47 | O | Differential LVDS output pair number 15 |
| SUPPLY VOLTAGE | ||||
| VDDA | 6, 11, 20 | 7, 13, 24 | P | Device power supply (1.8 V, 2.5 V, or 3.3 V) for Bank 0 |
| VDDB | 5, 31, 40 | 6, 37, 48 | P | Device power supply (1.8 V, 2.5 V, or 3.3 V) for Bank 1 |
| GROUND | ||||
| GND | 21, 30 | 1, 12 | G | Ground |
| MISC | ||||
| DAP | DAP | DAP | G | Die Attach Pad. Connect to the printed circuit board (PCB) ground plane for heat dissipation. |