SNOSAF2E February   2005  – May 2016 LMH6703

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    5. 6.5 Electrical Characteristics
  7. 7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Feature Description
    3. 8.3 Device Functional Modes
      1. 8.3.1 Feedback Resistor Selection
      2. 8.3.2 DC Accuracy and Noise
      3. 8.3.3 Enable/Disable
  9. 9 Application and Implementation
    1. 9.1 Typical Application
      1. 9.1.1 Capacitive Load Drive
      2. 9.1.2 Video Performance
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • −3-dB bandwidth (VOUT = 0.5 VPP, AV = 2)
    1.2 GHz
  • 2nd/3rd Harmonics (20 MHz, SOT-23)
    −69/−90 dBc
  • Low Noise: 2.3 nV/√Hz
  • Fast Slew Rate: 4500 V/μs
  • Supply Current: 11 mA
  • Output Current: 90 mA
  • Low Differential Gain and Phase 0.01%/0.02°

2 Applications

  • RGB Video Driver
  • High Resolution Projectors
  • Flash A/D Driver
  • D/A Transimpedance Buffer
  • Wide Dynamic Range IF Amp
  • Radar/Communication Receivers
  • DDS Post-Amps
  • Line Driver

3 Description

The LMH™6703 is a very wideband, DC coupled monolithic operational amplifier designed specifically for ultra high resolution video systems as well as wide dynamic range systems requiring exceptional signal fidelity. Benefitting from current feedback architecture, the LMH6703 offers a practical gain range of ±1 to ±10 while providing stable operation without external compensation, even at unity gain. At a gain of 2, the LMH6703 supports ultra high resolution video systems with a 750-MHz, 2 VPP, −3-dB Bandwidth. With 12-bit distortion levels through 10 MHz (RL = 100 Ω), and a 2.3-nV/√Hz input referred noise, the LMH6703 is the ideal driver or buffer for high speed flash A/D and D/A converters. Wide dynamic range systems such as radar and communication receivers requiring a wideband amplifier offering exceptional signal purity will find the LMH6703 low input referred noise and low harmonic distortion an attractive solution.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LMH6703 SOIC (8) 4.90 mm × 3.91 mm
SOT-23 (6) 2.90 mm × 1.60 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Harmonic Distortion vs Frequency

LMH6703 20110624.gif