SNOSA42G November   2002  – December 2014 LMH6624 , LMH6626

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    5. 6.5 Electrical Characteristics ±2.5 V
    6. 6.6 Electrical Characteristics ±6 V
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Feature Description
      1. 7.2.1 Bias Current Cancellation
      2. 7.2.2 Total Input Noise vs. Source Resistance
      3. 7.2.3 Noise Figure
      4. 7.2.4 Low Noise Integrator
      5. 7.2.5 High-gain Sallen-key Active Filters
      6. 7.2.6 Low Noise Magnetic Media Equalizer
    3. 7.3 Device Functional Modes
      1. 7.3.1 Single Supply Operation
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Related Links
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

10 Layout

10.1 Layout Guidelines

TI suggests the copper patterns on the evaluation boards shown in Figure 62 and Figure 63 as a guide for high frequency layout. These boards are also useful as an aid in device testing and characterization. As is the case with all high-speed amplifiers, accepted-practice RF design technique on the PCB layout is mandatory. Generally, a good high frequency layout exhibits a separation of power supply and ground traces from the inverting input and output pins as shown in Figure 62. Parasitic capacitances between these nodes and ground may cause frequency response peaking and possible circuit oscillations. See Application Note OA-15, Frequent Faux Pas in Applying Wideband Current Feedback Amplifiers (SNOA367) for more information. Use high quality chip capacitors with values in the range of 1000 pF to 0.1 µF for power supply bypassing as shown in Figure 62. One terminal of each chip capacitor is connected to the ground plane and the other terminal is connected to a point that is as close as possible to each supply pin as allowed by the manufacturer’s design rules. In addition, connect a tantalum capacitor with a value between 4.7 μF and 10 μF in parallel with the chip capacitor. Signal lines connecting the feedback and gain resistors should be as short as possible to minimize inductance and microstrip line effect as shown in Figure 63. Place input and output termination resistors as close as possible to the input/output pins. Traces greater than 1 inch in length should be impedance matched to the corresponding load termination.

Symmetry between the positive and negative paths in the layout of differential circuitry should be maintained to minimize the imbalance of amplitude and phase of the differential signal.

Component value selection is another important parameter in working with high speed and high performance amplifiers. Choosing external resistors that are large in value compared to the value of other critical components will affect the closed loop behavior of the stage because of the interaction of these resistors with parasitic capacitances. These parasitic capacitors could either be inherent to the device or be a by-product of the board layout and component placement. Moreover, a large resistor will also add more thermal noise to the signal path. Either way, keeping the resistor values low will diminish this interaction. On the other hand, choosing very low value resistors could load down nodes and will contribute to higher overall power dissipation and high distortion.

DEVICE PACKAGE EVALUATION BOARD PART NUMBER
LMH6624MF SOT-23–5 LMH730216
LMH6624MA SOIC-8 LMH730227
LMH6626MA SOIC-8 LMH730036
LMH6626MM VSSOP-8 LMH730123

10.2 Layout Example

LMH730316_callouts_layer1_v2.pngFigure 62. LMH6624 and LMH6626
EVM Board Layout Example
EVM_board_figure2_version4.pngFigure 63. LMH6624 and LMH6626
EVM Board Layout Example