ZHCSIM9E November   2004  – August 2018 LMH6574

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      频率响应与 VOUT 间的关系
      2.      频率响应与增益间的关系
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
    2.     Truth Table
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics ±5 V
    6. 6.6 Electrical Characteristics ±3.3 V
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Feature Description
      1. 7.2.1 Video Performance
      2. 7.2.2 Feedback Resistor Selection
      3. 7.2.3 Other Applications
      4. 7.2.4 Driving Capacitive Loads
      5. 7.2.5 ESD Protection
    3. 7.3 Device Functional Modes
      1. 7.3.1 SD vs EN
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Multiplexer Expansion
  9. 9 Power Supply Recommendations
    1. 9.1 Power Dissipation
  10. 10Layout
    1. 10.1 Layout Guidelines
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 术语表
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics ±3.3 V

VS = ±3.3 V, RL = 100 Ω, AV = 2 V/V, RF = 575 Ω; unless otherwise specified.
PARAMETER TEST CONDITIONS(2) MIN TYP MAX UNIT
FREQUENCY DOMAIN PERFORMANCE
SSBW −3 dB Bandwidth VOUT = 0.5 VPP 475 MHz
LSBW −3 dB Bandwidth VOUT = 2.0 VPP 375 MHz
0.1 dBBW 0.1 dB Bandwidth VOUT = 0.5 VPP 100 MHz
GFP Peaking DC to 200 MHz 0.4 dB
XTLK Channel to Channel Crosstalk All Hostile, f = 5 MHz −85 dBc
TIME DOMAIN RESPONSE
TRL Rise and Fall Time 2-V Step 2 ns
TSS Settling Time to 0.05% 2-V Step 20 ns
OS Overshoot 2-V Step 5%
SR Slew Rate 2-V Step 1400 V/μs
DISTORTION
HD2 2nd Harmonic Distortion 2 VPP, 10 MHz −67 dBc
HD3 3rd Harmonic Distortion 2 VPP, 10 MHz −87 dBc
STATIC, DC PERFORMANCE
VIO Input Offset Voltage VIN = 0 V -5 mV
IBN Input Bias Current(6) VIN = 0 V -3 μA
PSRR Power Supply Rejection Ratio DC, Input Referred 49 dB
ICC Supply Current No Load 12 mA
VIH Logic High Threshold Select & Enable Pins (SD & EN) 1.3 V
VIL Logic Low Threshold Select & Enable Pins (SD & EN) 0.4 V
MISCELLANEOUS PERFORMANCE
RIN+ Input Resistance 5 kΩ
CIN Input Capacitance 0.8 pF
ROUT Output Resistance 0.06 Ω
VO Output Voltage Range No Load ±2 V
VOL RL = 100 Ω ±1.8 V
CMIR Input Voltage Range ±1.2 V
IO Linear Output Current VIN = 0 V ±60 mA
ISC Short Circuit Current VIN = ±1 V, Output Shorted to Ground ±150 mA
Absolute Maximum Ratings indicate limits beyond which damage to the device may occur. Operating Ratings indicate conditions for which the device is intended to be functional, but specific performance is not ensured. For ensured specifications, see the Electrical Characteristics ±5 V tables
Electrical Table values apply only for factory testing conditions at the temperature indicated. Factory testing conditions result in very limited self-heating of the device such that TJ = TA. No ensure of parametric performance is indicated in the electrical tables under conditions of internal self heating where TJ > TA. See Application and Implementation for information on temperature de-rating of this device. Min/Max ratings are based on product testing, characterization and simulation. Individual parameters are tested as noted.
The maximum output current (IOUT) is determined by the device power dissipation limitations (The junction temperature cannot be allowed to exceed 150°C). See the Power Dissipation for more details. A short circuit condition should be limited to 5 seconds or less.
Human Body model, 1.5 kΩ in series with 100 pF. Machine model, 0 Ω In series with 200 pF.
Parameters guaranteed by electrical testing at 25°C.
Positive Value is current into device.