SNOSAK0I December   2004  – January 2015 LMH6550

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Typical Application Schematic
  5. 5 Revision History
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics: ±5 V
    6. 7.6 Electrical Characteristics: 5 V
    7. 7.7 Typical Characteristics
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
    2. 9.2 Typical Applications
      1. 9.2.1 Typical Fully Differential Application
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Fully Differential Operation
          2. 9.2.1.2.2 Capacitive Drive
          3. 9.2.1.2.3 Application Curves
      2. 9.2.2 Driving Analog-to-Digital Converters
      3. 9.2.3 Single-Ended Input to Differential Output
      4. 9.2.4 Single Supply Operation
      5. 9.2.5 Using Transformers
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Power Dissipation
    4. 11.4 ESD Protection
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • 400 MHz −3-dB Bandwidth (VOUT = 0.5 VPP)
  • 90 MHz 0.1-dB Bandwidth
  • 3000 V/µs Slew Rate
  • 8 ns Settling Time to 0.1%
  • −92/−103 dB HD2/HD3 at 5 MHz
  • 10 ns Shutdown/Enable

2 Applications

  • Differential AD Driver
  • Video Over Twisted-Pair
  • Differential Line Driver
  • Single End to Differential Converter
  • High-Speed Differential Signaling
  • IF/RF Amplifier
  • SAW Filter Buffer/Driver

3 Description

The LMH6550 device is a high-performance voltage feedback differential amplifier. The LMH6550 has the high speed and low distortion necessary for driving high-performance ADCs as well as the current handling capability to drive signals over balanced transmission lines like CAT 5 data cables. The LMH6550 can handle a wide range of video and data formats.

With external gain set resistors, the LMH6550 can be used at any desired gain. Gain flexibility coupled with high speed makes the LMH6550 suitable for use as an IF amplifier in high-performance communications equipment.

The LMH6550 is available in the space-saving SOIC and VSSOP packages.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LMH6550 SOIC (8) 4.90 mm × 3.91 mm
VSSOP (8) 3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

4 Typical Application Schematic

20130137.gif