ZHCSO08A December 2021 – November 2022 LMH5485-SEP
PRODUCTION DATA
This wideband FDA requires external resistors for correct signal-path operation. When configured for the desired input impedance and gain setting with these external resistors, the amplifier can be either on with the PD pin asserted to a voltage greater than (Vs–) + 1.7 V or turned off by asserting PD low. Disabling the amplifier shuts off the quiescent current and stops the correct amplifier operation. The signal path is still present for the source signal through the external resistors.
The VOCM control pin sets the output average voltage. Left open, VOCM defaults to an internal mid-supply value. Driving this high-impedance input with a voltage reference within its valid range sets a target for the internal Vcm error amplifier.