ZHCSOU3C August 2021 – November 2022 LMH32404
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD1, VDD2 | Total supply voltage, (VDD)(2) | 3.65 | V | |
Voltage at Output pins | 0 | VDD | V | |
Voltage at Logic pins | –0.2 | VDD | V | |
IIN | Continuous current into IN | 25 | mA | |
IOUT | Continuous output current | 35 | mA | |
TJ | Junction temperature | 150 | °C | |
TA | Operating free-air temperature | –40 | 125 | °C |
Tstg | Storage temperature | –65 | 150 | °C |