SNOSDA7E September 2020 – February 2024 LMG3422R030 , LMG3426R030
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Supply voltage | VDD (Maximum switching frequency derated for VVDD < 9V) |
7.5 | 12 | 18 | V | |
Input voltage | IN | 0 | 5 | 18 | V | |
ID(RMS) | Drain RMS current | 40 | A | |||
Positive source current | LDO5V | 25 | mA | |||
RRDRV | RDRV to GND resistance from external slew-rate control resistor | 0 | 500 | kΩ | ||
CVNEG | VNEG to GND capacitance from external bypass capacitor | 1 | 10 | uF | ||
LBBSW | BBSW to GND inductance from external buck-boost inductor (1) | 3 | 4.7 | 10 | uH |