ZHCSM56D September 2020 – March 2022 LMG3422R030 , LMG3425R030
PRODUCTION DATA
This design example is for a hard-switched boost converter which is representative of PFC applications. Table 10-1 shows the system parameters for this design.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 200 VDC |
Output voltage | 400 VDC |
Input (inductor) current | 20 A |
Switching frequency | 100 kHz |