SNOSD61 June   2017 LMC6482-MIL

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Pin Configuration and Functions
  5. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics for V+ = 5 V
    6. 5.6 Electrical Characteristics for V+ = 3 V
    7. 5.7 Typical Characteristics
  6. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Amplifier Topology
      2. 6.3.2 Input Common-Mode Voltage Range
      3. 6.3.3 Rail-to-Rail Output
    4. 6.4 Device Functional Modes
  7. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Upgrading Applications
      2. 7.1.2 Data Acquisition Systems
      3. 7.1.3 Instrumentation Circuits
      4. 7.1.4 Spice Macromodel
    2. 7.2 Typical Applications
      1. 7.2.1 3-V Single Supply Buffer Circuit
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1 Capacitive Load Compensation
            1. 7.2.1.2.1.1 Capacitive Load Tolerance
            2. 7.2.1.2.1.2 Compensating for Input Capacitance
            3. 7.2.1.2.1.3 Offset Voltage Adjustment
        3. 7.2.1.3 Application Curves
      2. 7.2.2 Typical Single-Supply Applications
  8. 8 Power Supply Recommendations
  9. 9 Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example
  10. 10Device and Documentation Support
    1. 10.1 Trademarks
    2. 10.2 Electrostatic Discharge Caution
    3. 10.3 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
  • Y|0
散热焊盘机械数据 (封装 | 引脚)
订购信息

Detailed Description

Overview

The LMC6482-MIL is a dual CMOS operational amplifier that supports both rail-to-rail inputs and outputs. It may be operated in both dual supply mode and single supply mode.

Functional Block Diagram

LMC6482-MIL 01171304.png

Feature Description

Amplifier Topology

The LMC6482-MIL incorporates specially designed wide-compliance range current mirrors and the body effect to extend input common-mode range to each supply rail. Complementary paralleled differential input stages, like the type used in other CMOS and bipolar rail-to-rail input amplifiers, were not used because of their inherent accuracy problems due to CMRR, crossover distortion, and open-loop gain variation.

The LMC6482-MILs input stage design is complemented by an output stage capable of rail-to-rail output swing even when driving a large load. Rail-to-rail output swing is obtained by taking the output directly from the internal integrator instead of an output buffer stage.

Input Common-Mode Voltage Range

Unlike Bi-FET amplifier designs, the LMC6482-MIL does not exhibit phase inversion when an input voltage exceeds the negative supply voltage. Figure 53 shows an input voltage exceeding both supplies with no resulting phase inversion on the output.

LMC6482-MIL 01171310.png
An input voltage signal exceeds the LMC6482-MIL power supply voltages with no output phase inversion.
Figure 53. Input Voltage

The absolute maximum input voltage is 300 mV beyond either supply rail at room temperature. Voltages greatly exceeding this absolute maximum rating, as in Figure 54, can cause excessive current to flow in or out of the input pins possibly affecting reliability.

LMC6482-MIL 01171339.png
A ±7.5-V input signal greatly exceeds the 3-V supply in Figure 55 causing no phase inversion due to RI.
Figure 54. Input Signal

Applications that exceed this rating must externally limit the maximum input current to ±5 mA with an input resistor (RI) as shown in Figure 55.

LMC6482-MIL 01171311.png
RI input current protection for voltages exceeding the supply voltages.
Figure 55. RI Input Current Protection for
Voltages Exceeding the Supply Voltages

Rail-to-Rail Output

The approximated output resistance of the LMC6482-MIL is 180-Ω sourcing and 13-0Ω sinking at VS = 3 V and 110-Ω sourcing and 80-Ω sinking at Vs = 5 V. Using the calculated output resistance, maximum output voltage swing can be estimated as a function of load.

Device Functional Modes

The LMC6482-MIL may be used in applications where each amplifier channel is used independently, or in applications in which the channels are cascaded. See Typical Applications for more information.